(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MIR 2 L8 A60 |
MIR 3 L15 A55 |
MIR 3 L15 A60 |
MIR 4 L15 A55 |
MIR 4 L15 A60 |
MIR 5 L15 A55 |
MIR 5 L15 A60 |
MIR 5 L22 A60 |
MIR 6 L15 A55 |
MIR 6 L15 A60 |
MIR 6 L22 A55 |
MIR 6 L22 A60 |
MIR 8 L22 A60-BXC |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | D (mm) | L (mm) | L1 (mm) | F (mm) | Pitch Range (mm) | Pitch Range (TPI) | Minimum Caliber (mm) | a (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1,972,757 VND | 1 Piece(s) | 4 Day(s) | 3 | 39 | 8 | 1 | 0.45~0.7 | 56~32 | 2.1 | 60 | ||
1,972,757 VND | 1 Piece(s) | 23 Day(s) | 3 | 39 | 15 | 1.4 | 0.5~1 | 48~24 | 3.2 | 55 | ||
1,972,830 VND | 1 Piece(s) | 6 Day(s) | 3 | 39 | 15 | 1.4 | 0.7~1.0 | 32~24 | 3.2 | 60 | ||
1,972,757 VND | 1 Piece(s) | 4 Day(s) | 4 | 51 | 15 | 1.8 | 0.5~1 | 48~24 | 4.1 | 55 | ||
1,972,830 VND | 1 Piece(s) | 6 Day(s) | 4 | 51 | 15 | 1.8 | 0.8~1 | 32~24 | 4.1 | 60 | ||
2,005,974 VND | 1 Piece(s) | 23 Day(s) | 5 | 51 | 15 | 2.3 | 0.5~1.25 | 48~20 | 5.1 | 55 | ||
2,006,050 VND | 1 Piece(s) | 6 Day(s) | 5 | 51 | 15 | 2.3 | 1~1.25 | 24~20 | 5.1 | 60 | ||
2,093,029 VND | 1 Piece(s) | 4 Day(s) | 5 | 51 | 15 | 2.3 | 1~1.25 | 24~20 | 5.1 | 60 | ||
2,043,204 VND | 1 Piece(s) | 4 Day(s) | 6 | 51 | 15 | 2.6 | 0.5~1.5 | 48~16 | 6.0 | 55 | ||
2,043,277 VND | 1 Piece(s) | 6 Day(s) | 6 | 51 | 15 | 2.6 | 1.0~1.5 | 24~16 | 6.0 | 60 | ||
2,130,258 VND | 1 Piece(s) | 23 Day(s) | 6 | 51 | 22 | 2.6 | 0.5~1.5 | 48~16 | 6.0 | 55 | ||
2,043,204 VND | 1 Piece(s) | 4 Day(s) | 6 | 51 | 22 | 2.6 | 1~1.5 | 24~16 | 6.0 | 60 | ||
2,581,075 VND | 1 Piece(s) | 4 Day(s) | 8 | 64 | 22 | 3.6 | 1~2 | 24~13 | 8.0 | 60 |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy