(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
23641K |
23642K |
23643K |
23644K |
23646K |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Screw size (Nominal) | Pitch (P), Number of Threading (mm) | Overall Length (L) (mm) | Reference diameter position (Lp) (mm) | Screw Length (Lc) (mm) | Shank (d) (mm) | Square length (Lk) (mm) | Square width (k) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
713,140 VND | 1 Piece(s) | 4 Day(s) | PT 1/8 | 28 | 55 | 10.5 | 16.5 | 8 | 9 | 6 | ||
890,598 VND | 1 Piece(s) | 4 Day(s) | PT 1/4 | 19 | 62 | 12.5 | 19.5 | 11 | - | - | ||
1,311,847 VND | 1 Piece(s) | 4 Day(s) | PT 3/8 | 19 | 65 | 14 | 21 | 14 | 14 | 11 | ||
1,796,962 VND | 1 Piece(s) | 8 Day(s) | PT 1/2 | 14 | 80 | 17 | 27 | 18 | 17 | 14 | ||
2,981,187 VND | 1 Piece(s) | 8 Day(s) | PT 3/4 | 14 | 85 | 19 | 29 | 23 | 20 | 17 |
Loading...Tải…
Screw Types | Piping Taper | Chamfer threads (Lcf) | 2.5P | Tool Material Type | High Speed Steel |
---|---|---|---|---|---|
work material | Medium Carbon Steel (C Content 0.25% - 0.45%) / High carbon steel (C content exceeding 0.45%) / Steel Cast (SC) / Cast Iron (FC) / Duck Tile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium alloy castings (MC) / Thermoplastic Plastic (vinyl chloride, nylon, etc.) | Tap Type | Piping tab | Coating Y/N | None |
Number of Furrows | 4 | Rating (H) | JIS II |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy