(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Heel Strap F-145

Heel Strap F-145

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • It is supposed to be worn on both feet.

Specifications of F-145

  • Product Type
    Related Item
  • Other
    Option
  • Size
    Configurable
  • Mass(g)
    35
  • ESD Control Value(Ω)
    Ground Resistance 1 X 10⁵≤Rg<1 X 10⁸
  • Volume
    1 pc.
Part Number
F-145
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Volume

724,298 VND

1 Piece(s) 6 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Related Item
  • Other
    Option
  • Size
    Configurable
  • Mass(g)
    35
  • ESD Control Value(Ω)
    Ground Resistance 1 X 10⁵≤Rg<1 X 10⁸
  • Volume
    1 pc.

Product Description

[Features]
· A strap that is mounted on the top of the shoe and releases static electricity from the heel to the floor
· Just attaching this product to work boots gives footwear the same effect as anti-static shoes.
· (Can also be used for safety shoes)

Specifications of F-145

  • Product Type
    Related Item
  • Other
    Option
  • Size
    Configurable
  • Mass(g)
    35
  • ESD Control Value(Ω)
    Ground Resistance 1 X 10⁵≤Rg<1 X 10⁸
  • Volume
    1 pc.
Part Number
F-145
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Volume

724,298 VND

1 Piece(s) 6 Day(s) or more 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1