(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Total Length (L) (mm) | Shank (mm) | Standard (mm) | Blade length (ℓ) |
---|---|---|---|---|---|---|---|---|
407,604 VND | 1 Piece(s) | 4 Day(s) | 165 | 1/4(6.35) | 6 | 105 | ||
411,890 VND | 1 Piece(s) | 4 Day(s) | 165 | 1/4(6.35) | 7 | 105 | ||
418,433 VND | 1 Piece(s) | 4 Day(s) | 165 | 1/4(6.35) | 8 | 105 | ||
424,359 VND | 1 Piece(s) | 4 Day(s) | 185 | 1/4(6.35) | 9 | 120 | ||
437,835 VND | 1 Piece(s) | 4 Day(s) | 185 | 1/4(6.35) | 10 | 120 | ||
444,328 VND | 1 Piece(s) | 4 Day(s) | 185 | 1/4(6.35) | 11 | 120 | ||
446,003 VND | 1 Piece(s) | 4 Day(s) | 185 | 1/4(6.35) | 12 | 120 | ||
458,977 VND | 1 Piece(s) | 4 Day(s) | 205 | 1/4(6.35) | 13 | 135 | ||
474,859 VND | 1 Piece(s) | 4 Day(s) | 205 | 1/4(6.35) | 14 | 135 | ||
475,820 VND | 1 Piece(s) | 4 Day(s) | 205 | 1/4(6.35) | 15 | 135 | ||
489,698 VND | 1 Piece(s) | 4 Day(s) | 205 | 1/4(6.35) | 16 | 135 | ||
500,791 VND | 1 Piece(s) | 4 Day(s) | 205 | 1/4(6.35) | 17 | 135 | ||
511,645 VND | 1 Piece(s) | 4 Day(s) | 205 | 1/4(6.35) | 18 | 135 | ||
513,689 VND | 1 Piece(s) | 4 Day(s) | 205 | 1/4(6.35) | 19 | 135 | ||
540,828 VND | 1 Piece(s) | 4 Day(s) | 205 | 1/4(6.35) | 20 | 135 | ||
556,525 VND | 1 Piece(s) | 4 Day(s) | 205 | 1/4(6.35) | 21 | 135 | ||
570,998 VND | 1 Piece(s) | 4 Day(s) | 205 | 3/8(10) | 22 | 135 | ||
586,765 VND | 1 Piece(s) | 4 Day(s) | 230 | 3/8(10) | 23 | 160 | ||
614,163 VND | 1 Piece(s) | 4 Day(s) | 230 | 3/8(10) | 24 | 160 | ||
639,297 VND | 1 Piece(s) | 4 Day(s) | 230 | 3/8(10) | 25 | 160 | ||
689,700 VND | 1 Piece(s) | 4 Day(s) | 230 | 3/8(10) | 27 | 160 | ||
753,401 VND | 1 Piece(s) | 4 Day(s) | 230 | 3/8(10) | 30 | 160 |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy