(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

ABSOLUTE Coolant Proof Caliper SERIES 500

ABSOLUTE Coolant Proof Caliper SERIES 500
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      11,528,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dust/Water Protection Conforming to IP67 Level.
• ABS Coolant Proof Caliper with Dust/Water Protection conforming to IP67 Level.
Can be used in workshop conditions exposed to coolant, water, dust or oil.
100% air-leak test ensures every caliper conforms to IP67.
• Font height is 9mm (increased by 22%) and visibility is improved
(except for 0 - 300mm/0 - 12" models).
• Battery cap does not require a screw driver for battery replacement
(except for 0 - 300mm / 0 - 12" models).
• Extended battery life of 5 years due to low current integrated circuit
(except for 0 - 300mm/0 - 12" models).
• Easy to use — advanced ergonomic design uses only 1 button.
• Incorporates Mitutoyo's ABSOLUTE measurement system. No need to reset theorigin.
• The automatic power-on/off function shuts down the LCD display after 20 minutes inactivity,
but the ABS scale origin is unaffected. Power is restored to the display
when the slider is moved.
• Stepped features can be measured.
• Can be integrated into statistical process control and measurement systems.
• An inspection certificate is supplied as standard.
(However, this cannot be used as a calibration certificate as it is undated.)

 
Part Number
500-714-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

11,528,000 VND

1 Piece(s) 2 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Standard Calipers Display Method Digital Maximum Measuring Length (Adjustment Range(mm) 0~300
Waterproof Function Included With / Without measurement data output terminal Included Depth Bar W / WO Included
Solar Panel Not Included Power Supply SR44 1EA

Please check the type/dimensions/specifications of the part 500-714-10 in the ABSOLUTE Coolant Proof Caliper SERIES 500 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 500-714-10 trong chuỗi ABSOLUTE Coolant Proof Caliper SERIES 500.