(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Screw size (Nominal) | Pitch (P), Number of Threading (mm) | work material | Coating Y/N | Coating Type | Overall Length (L) (mm) | Screw Length (Lc) (mm) | Rating (H) | Shank (d) (mm) | Square length (Lk) (mm) | Square width (k) (mm) | Neck part length (L1) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
566,906 VND | 1 Piece(s) | 4 Day(s) | M 3 | 0.5 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[◎] / Cast Iron (FC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 46 | 11 | OH2 | 4 | 6 | 3.2 | 19 | ||
556,025 VND | 1 Piece(s) | 4 Day(s) | M 4 | 0.7 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[◎] / Cast Iron (FC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 52 | 13 | OH2 | 5 | 7 | 4 | 21 | ||
561,180 VND | 1 Piece(s) | 4 Day(s) | M 5 | 0.8 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[◎] / Cast Iron (FC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 60 | 16 | OH2 | 5.5 | 7 | 4.5 | 24 | ||
193,781 VND | 1 Piece(s) | 4 Day(s) | M 6 | 1 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[◎] / Cast Iron (FC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 62 | 19 | OH2 | 6 | 7 | 4.5 | 29 | ||
517,986 VND | 1 Piece(s) | 4 Day(s) | M 8 | 1.25 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[◎] / Cast Iron (FC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 70 | 22 | OH3 | 6.2 | 8 | 5 | 37 | ||
588,711 VND | 1 Piece(s) | 4 Day(s) | M10 | 1.5 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[◎] / Cast Iron (FC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 75 | 24 | OH3 | 7 | 8 | 5.5 | 41 | ||
946,055 VND | 1 Piece(s) | 4 Day(s) | M12 | 1.75 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[◎] / Cast Iron (FC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | Homo | 82 | 29 | OH4 | 8.5 | 9 | 6.5 | 48 | ||
1,137,921 VND | 1 Piece(s) | 4 Day(s) | M14 | 2 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[◎] / Cast Iron (FC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 88 | 30 | OH4 | 9.5 | 10 | 7 | 48 | ||
1,427,723 VND | 1 Piece(s) | 4 Day(s) | M16 | 2 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[◎] / Cast Iron (FC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 95 | 32 | OH4 | 12.5 | 13 | 10 | 52 | ||
1,600,129 VND | 1 Piece(s) | 8 Day(s) | M20 | 2.5 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[◎] / Cast Iron (FC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 105 | 37 | OH4 | 15 | 15 | 12 | 58 | ||
3,616,705 VND | 1 Piece(s) | Quote | M24 | 3 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[◎] / Cast Iron (FC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 120 | 45 | OH4 | 19 | 18 | 15 | 66 | ||
1,022,229 VND | 1 Piece(s) | Quote | M1.4 | 0.3 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[◎] / Cast Iron (FC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 34 | 9 | OH1 | 3 | 5 | 2.5 | 0 | ||
929,446 VND | 1 Piece(s) | Quote | M1.7 | 0.35 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[◎] / Cast Iron (FC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 36 | 11 | OH1 | 3 | 5 | 2.5 | 0 | ||
775,380 VND | 1 Piece(s) | 4 Day(s) | M2 | 0.4 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[◎] / Cast Iron (FC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 40 | 12 | OH1 | 3 | 5 | 2.5 | 0 | ||
680,307 VND | 1 Piece(s) | 4 Day(s) | M2.5 | 0.45 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[◎] / Cast Iron (FC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 44 | 14 | OH2 | 3 | 5 | 2.5 | 0 | ||
471,981 VND | 1 Piece(s) | Quote | M1.7 | 0.35 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 36 | 11 | OH1 | 3 | 7 | 4.5 | 0 | ||
603,898 VND | 1 Piece(s) | 4 Day(s) | M2 | 0.4 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 40 | 12 | OH1 | 3 | 7 | 4.5 | 0 | ||
698,064 VND | 1 Piece(s) | 4 Day(s) | M2.5 | 0.45 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 44 | 14 | OH2 | 3 | 7 | 4.5 | 0 | ||
654,537 VND | 1 Piece(s) | 4 Day(s) | M2.6 | 0.45 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 44 | 14 | OH2 | 3 | 7 | 4.5 | 0 | ||
576,641 VND | 1 Piece(s) | 4 Day(s) | M3 | 0.5 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 46 | 11 | OH2 | 6 | 7 | 4.5 | 19 | ||
174,594 VND | 1 Piece(s) | 4 Day(s) | M4 | 0.7 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 52 | 13 | OH2 | 7 | 8 | 5.5 | 21 | ||
572,060 VND | 1 Piece(s) | 4 Day(s) | M5 | 0.8 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 60 | 16 | OH2 | 7 | 8 | 5.5 | 24 | ||
588,669 VND | 1 Piece(s) | 4 Day(s) | M6 | 1 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 62 | 19 | OH2 | 7 | 8 | 5.5 | 29 | ||
700,924 VND | 1 Piece(s) | 4 Day(s) | M8 | 1.25 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 70 | 22 | OH3 | 8 | 9 | 6 | 37 | ||
352,259 VND | 1 Piece(s) | 4 Day(s) | M10 | 1.5 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 75 | 24 | OH3 | 8 | 9 | 6 | 41 | ||
352,259 VND | 1 Piece(s) | 4 Day(s) | M10 | 1.25 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 75 | 24 | OH3 | 7 | 8 | 5.5 | 41 | ||
483,492 VND | 1 Piece(s) | 4 Day(s) | M12 | 1.75 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 82 | 29 | OH4 | 8.5 | 9 | 6.5 | 48 | ||
483,492 VND | 1 Piece(s) | Quote | M12 | 1.5 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 82 | 29 | OH3 | 8.5 | 9 | 6.5 | 48 | ||
483,492 VND | 1 Piece(s) | 4 Day(s) | M12 | 1.25 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 82 | 29 | OH3 | 8.5 | 9 | 6.5 | 48 | ||
1,179,155 VND | 1 Piece(s) | 4 Day(s) | M14 | 2 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 88 | 30 | OH4 | 9.5 | 10 | 7 | 48 | ||
1,179,155 VND | 1 Piece(s) | 4 Day(s) | M14 | 1.5 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 88 | 30 | OH3 | 9.5 | 10 | 7 | 48 | ||
1,482,702 VND | 1 Piece(s) | 4 Day(s) | M16 | 2 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 95 | 32 | OH4 | 12.5 | 7 | 4.5 | 52 | ||
1,482,702 VND | 1 Piece(s) | 4 Day(s) | M16 | 1.5 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 95 | 32 | OH3 | 12.5 | 7 | 4.5 | 52 | ||
1,216,405 VND | 1 Piece(s) | Quote | M18 | 2.5 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 100 | 37 | OH4 | 14 | 7 | 4.5 | 55 | ||
1,216,405 VND | 1 Piece(s) | Quote | M18 | 1.5 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 100 | 37 | OH4 | 14 | 7 | 4.5 | 55 | ||
2,415,683 VND | 1 Piece(s) | 4 Day(s) | M20 | 2.5 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 105 | 37 | OH4 | 15 | 7 | 4.5 | 58 | ||
608,142 VND | 1 Piece(s) | 4 Day(s) | M3.5 | 0.6 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 48 | 13 | OH2 | 4 | 7 | 4.5 | 20 | ||
4,107,534 VND | 1 Piece(s) | Quote | M24 | 2 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 120 | 45 | OH4 | 19 | 7 | 4.5 | 66 |
Part Number |
---|
Loading...Tải…
Screw Types | Meter | Chamfer threads (Lcf) | 5 | Tool Material Type | Vanadium heis |
---|---|---|---|---|---|
Tap Type | Point Tap | Hole type | For Through Hole | Number of Furrows | 3 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy