(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (ICT) 24/2/2025. We apologize for the inconvenience.
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

EX-LT-SFT Long Shank for General Purpose/ EX-LT-H-SFT Coating Treatment Long Shank for General Purpose

EX-LT-SFT Long Shank for General Purpose/ EX-LT-H-SFT Coating Treatment Long Shank for General Purpose
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      375,283VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
13310K
13318K
13320K
13326K
13327K
13334K
13335K
13336K
13342K
13344K
13345K
13350K
13352K
13366K
13367K
13368K
13369K
13391K
13392K
13393K
13406K
13408K
13414K
13439K
13447K
13471K
17310K
17318K
17326K
17334K
17336K
17342K
17344K
17352K
17368K
17370K
17760K
17768K
17772K
23319K
23327K
23328K
23335K
23337K
23343K
23350K
23351K
23353K
23366K
23367K
23386K
27760K
27768K
27772K
79120K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew size (Nominal) Pitch (P), Number of Threading
(mm)
work material Coating Y/N Coating Type Overall Length (L)
(mm)
Number of Furrows Screw Length (Lc)
(mm)
Rating (H) Shank (d)
(mm)
Square length (Lk)
(mm)
Square width (k)
(mm)
Neck part length (L1)
(mm)

692,688 VND

1 Piece(s) 4 Day(s) M30.5Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]None-100311OH2463.219

821,565 VND

1 Piece(s) 4 Day(s) M40.7Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]None-100313OH257421

616,645 VND

1 Piece(s) 8 Day(s) M40.7Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]None-150313OH257421

375,283 VND

1 Piece(s) 4 Day(s) M50.8Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]None-100316OH25.574.524

833,593 VND

1 Piece(s) 4 Day(s) M50.8Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]None-120316OH25.574.524

746,537 VND

1 Piece(s) 4 Day(s) M61Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]None-100319OH2674.529

406,747 VND

1 Piece(s) 4 Day(s) M61Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]None-120319OH2674.529

1,038,059 VND

1 Piece(s) 4 Day(s) M61Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]None-150319OH2674.529

823,284 VND

1 Piece(s) 4 Day(s) M81.25Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]None-100322OH26.28537

1,172,651 VND

1 Piece(s) 4 Day(s) M81.25Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]None-150322OH26.28537

1,522,015 VND

1 Piece(s) 8 Day(s) M81.25Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]None-200322OH26.28537

955,013 VND

1 Piece(s) 4 Day(s) M101.5Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]None-100324OH2785.541

958,228 VND

1 Piece(s) 4 Day(s) M101.5Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]None-150324OH2785.541

1,068,986 VND

1 Piece(s) 4 Day(s) M121.75Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]None-100329OH28.596.548

903,125 VND

1 Piece(s) 4 Day(s) M121.75Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]None-120329OH28.596.548

1,620,527 VND

1 Piece(s) 4 Day(s) M121.75Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]None-150329OH28.596.548

1,262,452 VND

1 Piece(s) 8 Day(s) M121.75Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]None-200329OH28.596.548

1,460,807 VND

1 Piece(s) 8 Day(s) M142Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]None-120330OH110.511848

882,949 VND

1 Piece(s) Quote M142Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]None-150330OH110.511848

1,400,593 VND

1 Piece(s) 8 Day(s) M142Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]None-200330OH210.511848

784,890 VND

1 Piece(s) 4 Day(s) M162Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]None-120332OH212.5131052

1,588,617 VND

1 Piece(s) 4 Day(s) M162Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]None-200332OH212.5131052

1,036,055 VND

1 Piece(s) Quote M161.5Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]None-120332OH212.5131052

3,109,055 VND

1 Piece(s) 4 Day(s) M202.5Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]None-150437OH315151258

2,029,516 VND

1 Piece(s) 8 Day(s) M201.5Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]None-150437OH215151258

3,857,047 VND

1 Piece(s) 4 Day(s) M243Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]None-150445OH319181566

943,061 VND

1 Piece(s) 4 Day(s) M30.5Low Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]AvailableHomo100311OH2463.219

845,618 VND

1 Piece(s) 4 Day(s) M40.7Low Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]AvailableHomo100313OH257421

739,168 VND

1 Piece(s) 4 Day(s) M40.7Low Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]AvailableHomo150313OH257421

581,612 VND

1 Piece(s) 4 Day(s) M61Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]None-100319OH2674.529

1,073,567 VND

1 Piece(s) 8 Day(s) M61Low Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]AvailableHomo150319OH2674.529

847,988 VND

1 Piece(s) 4 Day(s) M81.25Low Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]AvailableHomo100322OH26.28537

920,478 VND

1 Piece(s) 4 Day(s) M81.25Low Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]AvailableHomo150322OH26.28537

1,312,397 VND

1 Piece(s) 4 Day(s) M101.5Low Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]AvailableHomo150324OH2785.541

988,089 VND

1 Piece(s) 4 Day(s) M121.75Low Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]AvailableHomo150329OH28.596.548

2,070,767 VND

1 Piece(s) 8 Day(s) M121.75Low Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]AvailableHomo200329OH28.596.548

713,727 VND

1 Piece(s) Quote M20.4Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]None-80212OH1352.5-

552,563 VND

1 Piece(s) 8 Day(s) M2.50.45Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]None-80214OH1352.5-

1,006,060 VND

1 Piece(s) Quote M2.60.45Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]None-80214OH1352.5-

1,009,420 VND

1 Piece(s) 8 Day(s) M40.7Low Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]AvailableHomo120313OH257421

858,222 VND

1 Piece(s) 8 Day(s) M50.8Low Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]AvailableHomo120316OH25.574.524

505,749 VND

1 Piece(s) 8 Day(s) M50.8Low Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]AvailableHomo150316OH25.574.524

464,306 VND

1 Piece(s) 4 Day(s) M61Low Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]AvailableHomo120319OH2674.529

1,557,026 VND

1 Piece(s) Quote M61Low Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]AvailableHomo200319OH2674.529

720,023 VND

1 Piece(s) 4 Day(s) M81.25Low Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]AvailableHomo120322OH26.28537

747,792 VND

1 Piece(s) 4 Day(s) M101.5Low Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]AvailableHomo100324OH2785.541

817,213 VND

1 Piece(s) 4 Day(s) M101.5Low Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]AvailableHomo120324OH2785.541

1,731,138 VND

1 Piece(s) 8 Day(s) M101.5Low Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]AvailableHomo200324OH2785.541

485,469 VND

1 Piece(s) 4 Day(s) M121.75Low Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]AvailableHomo100329OH28.596.548

748,262 VND

1 Piece(s) 8 Day(s) M121.75Low Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]AvailableHomo120329OH28.596.548

634,296 VND

1 Piece(s) 4 Day(s) M121.25Low Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]AvailableHomo100329OH28.596.548

748,262 VND

1 Piece(s) Quote M20.4Low Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]AvailableHomo80212OH1352.5-

1,134,923 VND

1 Piece(s) Quote M2.50.45Low Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]AvailableHomo80214OH1352.5-

1,039,280 VND

1 Piece(s) Quote M2.60.45Low Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]AvailableHomo80214OH1352.5-

1,559,162 VND

1 Piece(s) 4 Day(s) M162Low Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]AvailableHomo150332OH212.5131052

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Types Meter Chamfer threads (Lcf) 2.5 Tool Material Type Vanadium heis
Tap Type Spiral Tap Hole type For Through Hole / For Fixed Hole Twist angle 35°