(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
T2197201 |
T2197241 |
T2197281 |
T2197311 |
T2197361 |
T2197421 |
T2197431 |
T2197501 |
T2197511 |
T2197521 |
T2197541 |
T2197551 |
T2197601 |
T2197611 |
T2197651 |
T2197701 |
T2197721 |
T2197781 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Screw size (Nominal) | Pitch (P), Number of Threading (mm) | Overall Length (L) (mm) | Handle Part Diameter (d) (mm) | Screw Length (l) (mm) | Square width (K) (mm) | Square length (Kl) (mm) | Number of blades (F) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
334,761 VND | 10 Piece(s) | 6 Day(s) | M3 | 0.5 | 48 | 4 | 18 | 3.2 | 6 | 3 | ||
327,854 VND | 10 Piece(s) | 6 Day(s) | M4 | 0.7 | 60 | 5.5 | 22 | 4.5 | 7 | 3 | ||
399,313 VND | 10 Piece(s) | 6 Day(s) | M5 | 0.8 | 62 | 6 | 24 | 4.5 | 7 | 3 | ||
407,332 VND | 10 Piece(s) | 6 Day(s) | M6 | 1 | 65 | 6.2 | 26 | 5 | 8 | 3 | ||
545,932 VND | 10 Piece(s) | 6 Day(s) | M8 | 1.25 | 75 | 7 | 32 | 5.5 | 8 | 3 | ||
685,678 VND | 10 Piece(s) | 6 Day(s) | M10 | 1.5 | 82 | 8.5 | 38 | 6.5 | 9 | 3 | ||
685,678 VND | 10 Piece(s) | 6 Day(s) | M10 | 1.25 | 82 | 8.5 | 38 | 6.5 | 9 | 3 | ||
815,030 VND | 1 Piece(s) | 6 Day(s) | M12 | 1.75 | 90 | 10.5 | 42 | 8 | 11 | 3 | ||
1,198,996 VND | 1 Piece(s) | 6 Day(s) | M12 | 1.5 | 88 | 10.5 | 42 | 8 | 11 | 3 | ||
1,198,996 VND | 1 Piece(s) | 6 Day(s) | M12 | 1.25 | 88 | 10.5 | 42 | 8 | 11 | 3 | ||
1,554,089 VND | 1 Piece(s) | 6 Day(s) | M14 | 2 | 95 | 13 | 45 | 10 | 13 | 3 | ||
1,554,089 VND | 1 Piece(s) | 6 Day(s) | M14 | 1.5 | 95 | 12.5 | 45 | 10 | 13 | 3 | ||
1,892,002 VND | 1 Piece(s) | 6 Day(s) | M16 | 2 | 95 | 14 | 45 | 11 | 14 | 4 | ||
1,892,002 VND | 1 Piece(s) | 6 Day(s) | M16 | 1.5 | 95 | 14 | 45 | 11 | 14 | 4 | ||
2,441,644 VND | 1 Piece(s) | 6 Day(s) | M18 | 2.5 | 115 | 17 | 55 | 13 | 16 | 4 | ||
3,134,645 VND | 1 Piece(s) | 6 Day(s) | M20 | 2.5 | 120 | 19 | 58 | 15 | 18 | 4 | ||
3,134,828 VND | 1 Piece(s) | 6 Day(s) | M20 | 1.5 | 95 | 17 | 45 | 13 | 16 | 4 | ||
4,709,842 VND | 1 Piece(s) | 6 Day(s) | M24 | 3 | 135 | 21 | 65.0 | 17 | 20 | 4 |
Part Number |
---|
Loading...Tải…
Screw Types | Meter | Chamfer threads (Lcf) | 2.5 | Tool Material Type | Vanadium heis |
---|---|---|---|---|---|
work material | Alloy Steel (SCM) / Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium alloy castings (MC) / Zinc Alloy Casting (ZDC) | Tap Type | Spiral Tap | Hole type | For Fixed Hole |
Coating Y/N | None | Screw Rating | JIS lb |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy