(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
fluoropolymer Round Bar (PTFE Round Bar)

fluoropolymer Round Bar (PTFE Round Bar)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 0638-17-92-08

  • Product Model
    Material
  • Materials
    Fluorine Resin
  • Length(mm)
    1000
  • Diameter(mm)
    7.5
  • Maker Part Number
    101027
  • TGK Code
    0638179208
  • Material Details
    PTFE
  • Amount Of Content
    1 pc.
Part Number
0638-17-92-08
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

549,686 VND

1 Piece(s) 9 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Material
  • Materials
    Fluorine Resin
  • Length(mm)
    1000
  • Diameter(mm)
    7.5
  • Maker Part Number
    101027
  • TGK Code
    0638179208
  • Material Details
    PTFE
  • Amount Of Content
    1 pc.

Product Description

PTFE (fluororesin) Fluoropolymer cylindrical rods.
[Features]
・ A cylindrical rod-shaped experimental material with excellent heat-resistance, chemical resistance, electrical insulation, non-adhesiveness, low friction, and weather resistance.
・ Material in which powdered raw materials have been molded into a set thickness by either extrusion molding or compression molding.
[Applications]
・ It can be used as electrical parts and machine parts by cutting.
・ Ideal for use as a check valve ball, a labware stopper or electrical component (connector, terminal, etc.)

Specifications of 0638-17-92-08

  • Product Model
    Material
  • Materials
    Fluorine Resin
  • Length(mm)
    1000
  • Diameter(mm)
    7.5
  • Maker Part Number
    101027
  • TGK Code
    0638179208
  • Material Details
    PTFE
  • Amount Of Content
    1 pc.
Part Number
0638-17-92-08
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

549,686 VND

1 Piece(s) 9 Day(s) 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1