Chip with First-Class Filter TF102–TF114
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to ShipSố ngày giao hàng |
Capacity (ml) |
Length (mm) |
Maker Part Number |
TGK Code |
Supported Pipette |
Feature 1 |
Amount Of Content |
|
3,364,870 VND
|
1 Piece(s)
|
|
14 Day(s) or more
|
0.01 |
31.5 |
TF104-10-Q |
0768122581 |
GILSON, EPPEN, FINN, NICHIRYO, BMPAL |
- |
1 case (96 pcs x 10 packs) |
|
3,364,870 VND
|
1 Piece(s)
|
|
14 Day(s) or more
|
0.01 |
46.0 |
F114-R |
0768122582 |
EPPEN, Nichiryo |
Not autoclavable. A standard type featuring a tapered sharp tip. |
1 case (100 pcs x 10 packs) |
|
3,364,870 VND
|
1 Piece(s)
|
|
14 Day(s) or more
|
0.01 |
43.3 |
F102-R |
0768122583 |
GILSIN, EPPEN, FINN, NICHIRYO, BMPAL |
Not autoclavable. An extended design to prevent pipettes from dropping in a 1.5 mL tube and thus can prevent sample contamination. Has 2 μL scales on the tip. |
1 case (96 pcs x 10 packs) |
|
3,364,870 VND
|
1 Piece(s)
|
|
14 Day(s) or more
|
0.02 |
51.0 |
F113-R20 |
0768122584 |
GILSIN, EPPEN, FINN, NICHIRYO, BMPAL |
Not autoclavable. Has a tip taper cut design to prevent samples from sticking to the external surface of the tip. |
1 case (96 pcs x 10 packs) |
|
3,364,870 VND
|
1 Piece(s)
|
|
14 Day(s) or more
|
0.1 |
51.0 |
F113-R100 |
0768122585 |
GILSIN, EPPEN, FINN, NICHIRYO, BMPAL |
Not autoclavable. Has a tip taper cut design to prevent samples from sticking to the external surface of the tip. |
1 case (96 pcs x 10 packs) |
|
3,364,870 VND
|
1 Piece(s)
|
|
14 Day(s) or more
|
0.2 |
59.0 |
F108-R200 |
0768122586 |
GILSIN, FINN, NICHIRYO, BMPAL |
Not autoclavable. Has 4 kinds of scales; 10, 50, 100, and 200 μL, and ideal for visually checking samples. |
1 case (96 pcs x 10 packs) |
Product Description
[Features]
· Not autoclavable.
· Designed with an extended overall length so as to ensure that pipettes cannot fall into 1.5‑ml tubes, thereby helping prevent sample contamination.
· Includes a 2‑μL scale at the tip.
· Compatible pipettes: GILSIN, EPPEN, FINN, Nichiryo, BMPAL
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to ShipSố ngày giao hàng |
Capacity (ml) |
Length (mm) |
Maker Part Number |
TGK Code |
Supported Pipette |
Feature 1 |
Amount Of Content |
|
3,364,870 VND
|
1 Piece(s)
|
|
14 Day(s) or more
|
0.01 |
31.5 |
TF104-10-Q |
0768122581 |
GILSON, EPPEN, FINN, NICHIRYO, BMPAL |
- |
1 case (96 pcs x 10 packs) |
|
3,364,870 VND
|
1 Piece(s)
|
|
14 Day(s) or more
|
0.01 |
46.0 |
F114-R |
0768122582 |
EPPEN, Nichiryo |
Not autoclavable. A standard type featuring a tapered sharp tip. |
1 case (100 pcs x 10 packs) |
|
3,364,870 VND
|
1 Piece(s)
|
|
14 Day(s) or more
|
0.01 |
43.3 |
F102-R |
0768122583 |
GILSIN, EPPEN, FINN, NICHIRYO, BMPAL |
Not autoclavable. An extended design to prevent pipettes from dropping in a 1.5 mL tube and thus can prevent sample contamination. Has 2 μL scales on the tip. |
1 case (96 pcs x 10 packs) |
|
3,364,870 VND
|
1 Piece(s)
|
|
14 Day(s) or more
|
0.02 |
51.0 |
F113-R20 |
0768122584 |
GILSIN, EPPEN, FINN, NICHIRYO, BMPAL |
Not autoclavable. Has a tip taper cut design to prevent samples from sticking to the external surface of the tip. |
1 case (96 pcs x 10 packs) |
|
3,364,870 VND
|
1 Piece(s)
|
|
14 Day(s) or more
|
0.1 |
51.0 |
F113-R100 |
0768122585 |
GILSIN, EPPEN, FINN, NICHIRYO, BMPAL |
Not autoclavable. Has a tip taper cut design to prevent samples from sticking to the external surface of the tip. |
1 case (96 pcs x 10 packs) |
|
3,364,870 VND
|
1 Piece(s)
|
|
14 Day(s) or more
|
0.2 |
59.0 |
F108-R200 |
0768122586 |
GILSIN, FINN, NICHIRYO, BMPAL |
Not autoclavable. Has 4 kinds of scales; 10, 50, 100, and 200 μL, and ideal for visually checking samples. |
1 case (96 pcs x 10 packs) |
Loading...Tải…
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer toCác thông số kỹ thuật và kích thước của mã sản phẩm có thể không được bao phủ đầy đủ. Để biết chi tiết chính xác, hãy tham khảomanufacturer catalogs.