(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Sink, with waste water collection function

Sink, with waste water collection function
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Plastic container hand truck and plastic container are not included.

Catalogmục lục

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3-2015-01 SALE
3-2015-02 SALE
3-2015-03 SALE
3-2016-01 SALE
3-2016-02 SALE
3-2016-03 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size
(mm)
Specifications Load Resistance
(kg)
Manufacturer Product Name Manufacturer Model Number Weight
(kg)
Material Capacity

60,331,446 VND

48,265,157 VND

1 Piece(s) 19 Day(s) 900×600×800 Sink/ stainless steel (SUS304) 70 Sink cabinet DHPK-900-304 DHPK-900-304 29 Sink cabinet: stainless steel (SUS304), main unit: stainless (SUS430) 1 unit

Special Price

1 Piece(s) Quote 1200×600×800 Sink/ stainless steel (SUS304) 70 Sink cabinet DHPK-1200-304 DHPK-1200-304 34 Sink cabinet: stainless steel (SUS304), main unit: stainless (SUS430) 1 unit

Special Price

1 Piece(s) Quote 1500×600×800 Sink/ stainless steel (SUS304) - Sink cabinet DHPK-1500-304 DHPK-1500-304 40 Sink cabinet: stainless steel (SUS304), main unit: stainless (SUS430) 1 unit

39,172,540 VND

31,338,032 VND

1 Piece(s) 19 Day(s) 900×600×800 Sink/ stainless steel (SUS430) - Sink cabinet DHPK-900-430 DHPK-900-430 28 Sink cabinet: stainless steel (SUS430), main unit: stainless (SUS430) 1 unit

Special Price

1 Piece(s) Quote 1200×600×800 Sink/ stainless steel (SUS430) - Sink cabinet DHPK-1200-430 DHPK-1200-430 33 Sink cabinet: stainless steel (SUS430), main unit: stainless (SUS430) 1 unit

Special Price

1 Piece(s) Quote 1500×600×800 Sink/ stainless steel (SUS430) - Sink cabinet DHPK-1500-430 DHPK-1500-430 38 Sink cabinet: stainless steel (SUS430), main unit: stainless (SUS430) 1 unit

Basic Specifications

  • Product Type
    Sink cabinet
  • Caster
    Available
  • Sink number
    Double Tank
  • Accessory
    Waste Liquid Return Sink Lip (stainless steel (SUS430))
  • water faucet
    Sink/Three-way chemical water faucet with stand x 1 piece
  • Capacity
    1 unit

Product Description

It has a small sink suitable for collecting wastewater.

Part Number
3-2015-01 SALE
3-2015-02 SALE
3-2015-03 SALE
3-2016-01 SALE
3-2016-02 SALE
3-2016-03 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size
(mm)
Specifications Load Resistance
(kg)
Manufacturer Product Name Manufacturer Model Number Weight
(kg)
Material Capacity

60,331,446 VND

48,265,157 VND

1 Piece(s) 19 Day(s) 900×600×800 Sink/ stainless steel (SUS304) 70 Sink cabinet DHPK-900-304 DHPK-900-304 29 Sink cabinet: stainless steel (SUS304), main unit: stainless (SUS430) 1 unit

Special Price

1 Piece(s) Quote 1200×600×800 Sink/ stainless steel (SUS304) 70 Sink cabinet DHPK-1200-304 DHPK-1200-304 34 Sink cabinet: stainless steel (SUS304), main unit: stainless (SUS430) 1 unit

Special Price

1 Piece(s) Quote 1500×600×800 Sink/ stainless steel (SUS304) - Sink cabinet DHPK-1500-304 DHPK-1500-304 40 Sink cabinet: stainless steel (SUS304), main unit: stainless (SUS430) 1 unit

39,172,540 VND

31,338,032 VND

1 Piece(s) 19 Day(s) 900×600×800 Sink/ stainless steel (SUS430) - Sink cabinet DHPK-900-430 DHPK-900-430 28 Sink cabinet: stainless steel (SUS430), main unit: stainless (SUS430) 1 unit

Special Price

1 Piece(s) Quote 1200×600×800 Sink/ stainless steel (SUS430) - Sink cabinet DHPK-1200-430 DHPK-1200-430 33 Sink cabinet: stainless steel (SUS430), main unit: stainless (SUS430) 1 unit

Special Price

1 Piece(s) Quote 1500×600×800 Sink/ stainless steel (SUS430) - Sink cabinet DHPK-1500-430 DHPK-1500-430 38 Sink cabinet: stainless steel (SUS430), main unit: stainless (SUS430) 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1