(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Sink for water gun/air gun

Sink for water gun/air gun
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Loading...Tải…

Specifications of 1-4245-01

  • Product Type
    Sink cabinet
  • Size(mm)
    1200×750×800
  • Caster
    NA
  • Sink number
    One Tank
  • Manufacturer Product Name
    Sink cabinet KWAG-1200
  • Manufacturer Model Number
    KWAG-1200
  • Weight(kg)
    30
  • Features
    This is a convenient sink with optional built-in water gun and air gun useful for washing work.
  • Specification details
    With chemical faucet T42C, with adjustable bolts for level adjustment
  • Footnotes
    Water gun / air gun are not included. Refer to 6-6602-01 for air gun and 9-4018-02 for water gun.
  • Main Body Material
    Stainless Steel (SUS430)
  • Tank depth(mm)
    240
  • Drainage Hose Connection Diameter(mm)
    φ 36
  • Drainer width(mm)
    300
Part Number
1-4245-01 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

61,368,593 VND

49,094,874 VND

1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Type
    Sink cabinet
  • Size(mm)
    1200×750×800
  • Caster
    NA
  • Sink number
    One Tank
  • Manufacturer Product Name
    Sink cabinet KWAG-1200
  • Manufacturer Model Number
    KWAG-1200
  • Weight(kg)
    30
  • Features
    This is a convenient sink with optional built-in water gun and air gun useful for washing work.
  • Specification details
    With chemical faucet T42C, with adjustable bolts for level adjustment
  • Footnotes
    Water gun / air gun are not included. Refer to 6-6602-01 for air gun and 9-4018-02 for water gun.
  • Main Body Material
    Stainless Steel (SUS430)
  • Tank depth(mm)
    240
  • Drainage Hose Connection Diameter(mm)
    φ 36
  • Drainer width(mm)
    300

Specifications of 1-4245-01

  • Product Type
    Sink cabinet
  • Size(mm)
    1200×750×800
  • Caster
    NA
  • Sink number
    One Tank
  • Manufacturer Product Name
    Sink cabinet KWAG-1200
  • Manufacturer Model Number
    KWAG-1200
  • Weight(kg)
    30
  • Features
    This is a convenient sink with optional built-in water gun and air gun useful for washing work.
  • Specification details
    With chemical faucet T42C, with adjustable bolts for level adjustment
  • Footnotes
    Water gun / air gun are not included. Refer to 6-6602-01 for air gun and 9-4018-02 for water gun.
  • Main Body Material
    Stainless Steel (SUS430)
  • Tank depth(mm)
    240
  • Drainage Hose Connection Diameter(mm)
    φ 36
  • Drainer width(mm)
    300
Part Number
1-4245-01 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

61,368,593 VND

49,094,874 VND

1 Piece(s) 12 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1