(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Standard tweezers IPT-07 type

Standard tweezers IPT-07 type
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of 7-164-06

  • Product Type
    Tweezers
  • Tweezers Feature
    Precision
  • Overall Length(mm)
    125
  • Manufacturer Product Name
    Standard tweezers IPT-07 type
  • Manufacturer Model
    IPT-07
  • JAN Code
    4560111746809
  • Capacity
    1 pc.
Part Number
7-164-06 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity

599,196 VND

479,357 VND

1 Piece(s) 9 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Precision
  • Overall Length(mm)
    125
  • Manufacturer Product Name
    Standard tweezers IPT-07 type
  • Manufacturer Model
    IPT-07
  • JAN Code
    4560111746809
  • Capacity
    1 pc.

Product Description

[Features]
·Standard thin tweezer made of stainless steel IPT-07.
·The surface has been washed, so it can be used immediately in a cleanroom.
·Made of SUS304.

Specifications of 7-164-06

  • Product Type
    Tweezers
  • Tweezers Feature
    Precision
  • Overall Length(mm)
    125
  • Manufacturer Product Name
    Standard tweezers IPT-07 type
  • Manufacturer Model
    IPT-07
  • JAN Code
    4560111746809
  • Capacity
    1 pc.
Part Number
7-164-06 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity

599,196 VND

479,357 VND

1 Piece(s) 9 Day(s) 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1