(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Gradated test tube (screw cap)

Gradated test tube (screw cap)
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    3,221,479 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6-768-02 SALE
6-768-03 SALE
6-768-05 SALE
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Outer Diameter
(mm)
Height
(mm)
Mouth Inner Diam.
(mm)
Capacity
(ml)
Manufacturer Product Name Manufacturer Model Overall Length
(mm)
Body Diameter
(mm)
1 Scale (Guide Scale)
(ml)
Internal Capacity

3,698,131 VND

2,958,505 VND

1 Pack(s)

50 Pieces Per Package

12 Day(s) 18 160 φ10 20 Test tube with scale Screw cap type N-18 (50 tubes) N-18 160 φ18 1 1 Box (50 pcs)

5,776,867 VND

4,621,494 VND

1 Pack(s)

100 Pieces Per Package

12 Day(s) 16.5 105 φ10 10 Test tube with scale Screw cap type NR-10, 100 tubes NR-10 105 φ16.5 0.2 1 Box (100 pcs)

3,221,479 VND

2,577,183 VND

1 Pack(s)

20 Pieces Per Package

12 Day(s) 35 105 φ 20.3 50 Test tube with scale Screw cap type NX-50, 20 tubes NX-50 105 φ35 1 1 Box (20 pcs)

Basic Specifications

  • Product Type
    Test Tube / Tube
  • Material
    Borosilicate Glass
  • Shape
    Round Bottom
  • Material of Gasket
    Denatured PTFE (Ethylene Tetrafluoride)
  • Specification details
    With silicon fluorine laminate gear packing
  • Cap Material
    Melamine

Product Description

Graduated test tube (Screw cap) [20 to 50 Pcs.]
With standard graduation.
With silicone fluorine laminated gear seal.

Part Number
6-768-02 SALE
6-768-03 SALE
6-768-05 SALE
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Outer Diameter
(mm)
Height
(mm)
Mouth Inner Diam.
(mm)
Capacity
(ml)
Manufacturer Product Name Manufacturer Model Overall Length
(mm)
Body Diameter
(mm)
1 Scale (Guide Scale)
(ml)
Internal Capacity

3,698,131 VND

2,958,505 VND

1 Pack(s)

50 Pieces Per Package

12 Day(s) 18 160 φ10 20 Test tube with scale Screw cap type N-18 (50 tubes) N-18 160 φ18 1 1 Box (50 pcs)

5,776,867 VND

4,621,494 VND

1 Pack(s)

100 Pieces Per Package

12 Day(s) 16.5 105 φ10 10 Test tube with scale Screw cap type NR-10, 100 tubes NR-10 105 φ16.5 0.2 1 Box (100 pcs)

3,221,479 VND

2,577,183 VND

1 Pack(s)

20 Pieces Per Package

12 Day(s) 35 105 φ 20.3 50 Test tube with scale Screw cap type NX-50, 20 tubes NX-50 105 φ35 1 1 Box (20 pcs)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1