(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
fluoropolymer Heat-Resistant Beaker

fluoropolymer Heat-Resistant Beaker

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    2,134,969 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Model
    Beaker and Measuring Cup
  • Gradations(ml)
    -
  • Characteristics
    Can be directly heated. Can be continuously heated up to 270°C.
  • Handle
    No handle
  • Applicable Fluid
    Acids, Alkali, Etc.
  • Quantity
    1 pc.

Product Description

Can be heated directly.
Continuous heating up to 270°C is possible.
[Materials]Fluoropolymer (PTFE) / Carbon

Loading...Tải…

Close

Comparison list