(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ESD Electronics Nippers 7861-125ESD

ESD Electronics Nippers 7861-125ESD

You can add up to 6 items to the comparison list.

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 7861-125ESD

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    125
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    56
  • Soft Wire Cutting Capacity(mm φ)
    0.2-1.6
  • Medium Hard Wire Cutting Capacity(mm φ)
    1.2
  • Hard Wire Cutting Capacity(mm φ)
    0.6
  • Body / Option
    Main Body
  • JAN Code
    4003773030201
  • Specifications
    Head Finish: Polished / Handle Specification: ESD
  • Features
    Electrostatic discharge (ESD) type. Straight blade that gives the cut surface a smooth finish. The tip is processed precisely. Can cut dense wires of diameter 0.2 mm or more. The joint part is joined by stainless steel rivets. Can be used smoothly even by applying less force. It is equipped with an open spring convenient for repeated work, and a stopper to prevent the tip from opening beyond a certain gap.
Part Number
7861-125ESD
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

1,230,587 VND

1 Piece(s) 9 Day(s)

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    125
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    56
  • Soft Wire Cutting Capacity(mm φ)
    0.2-1.6
  • Medium Hard Wire Cutting Capacity(mm φ)
    1.2
  • Hard Wire Cutting Capacity(mm φ)
    0.6
  • Body / Option
    Main Body
  • JAN Code
    4003773030201
  • Specifications
    Head Finish: Polished / Handle Specification: ESD
  • Features
    Electrostatic discharge (ESD) type. Straight blade that gives the cut surface a smooth finish. The tip is processed precisely. Can cut dense wires of diameter 0.2 mm or more. The joint part is joined by stainless steel rivets. Can be used smoothly even by applying less force. It is equipped with an open spring convenient for repeated work, and a stopper to prevent the tip from opening beyond a certain gap.

Product Description

Optimal high-precision nippers for extremely precise electronics-related, and precision equipment-related cutting work.

[Features]
· ESD.
· When handling electrostatic discharge sensitive devices (ESDS) using pliers, it is necessary to control the discharge of electricity from the handle of the pliers in accordance with relevant standards and regulations (for example, IEC TR61 340-5, DIN EN61340-5, SP Method 2472).
· By slowly discharging static electricity energy, Knipex ESD pliers help protect parts.
· Electrostatic discharge (ESD) type.
· The blade is straight with the cutting face given a flat finish.
· Hardness of the blades which have been carefully quenched is approximately HRC 64.
· Handle Specification: ESD

Specifications of 7861-125ESD

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    125
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    56
  • Soft Wire Cutting Capacity(mm φ)
    0.2-1.6
  • Medium Hard Wire Cutting Capacity(mm φ)
    1.2
  • Hard Wire Cutting Capacity(mm φ)
    0.6
  • Body / Option
    Main Body
  • JAN Code
    4003773030201
  • Specifications
    Head Finish: Polished / Handle Specification: ESD
  • Features
    Electrostatic discharge (ESD) type. Straight blade that gives the cut surface a smooth finish. The tip is processed precisely. Can cut dense wires of diameter 0.2 mm or more. The joint part is joined by stainless steel rivets. Can be used smoothly even by applying less force. It is equipped with an open spring convenient for repeated work, and a stopper to prevent the tip from opening beyond a certain gap.
Part Number
7861-125ESD
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

1,230,587 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1