(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Grip pliers

Grip pliers

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    1,154,395 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4104-180
4104-250
4104-300
4134-165
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall Length
(mm)
Mass
(g)
Capacity (Round)
(mm)
Capacity (Square)
(mm)
JAN Code Features

1,154,395 VND

1 Piece(s) 9 Day(s) 180 360 8-30 20 4003773002741 With adjustment screws for the jaw opening and release lever. Able to be operated with one hand. Achieves a powerful clamping force through the principle of leverage. The body is made from special heavy duty steel, while the jaw is made from chrome vanadium. For clamping pipes.

1,202,205 VND

1 Piece(s) 9 Day(s) 250 530 8-40 20 4003773040989 With adjustment screws for the jaw opening and release lever. Able to be operated with one hand. Achieves a powerful clamping force through the principle of leverage. The body is made from special heavy duty steel, while the jaw is made from chrome vanadium. For clamping pipes.

1,919,205 VND

1 Piece(s) 9 Day(s) 300 930 10-65 0-30 4003773022183 With adjustment screws for the jaw opening and release lever. Able to be operated with one hand. Achieves a powerful clamping force through the principle of leverage. The body is made from special heavy duty steel, while the jaw is made from chrome vanadium. For clamping pipes.

1,202,205 VND

1 Piece(s) 9 Day(s) 165 200 6.5-30 10 4003773047858 With adjustment screws for the jaw opening and release lever. Able to be operated with one hand. Achieves a powerful clamping force through the principle of leverage. The body is made from special heavy duty steel, while the jaw is a long nose type made from chrome vanadium, ideal for clamping in narrow spaces.

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Body / Option
    Main Body
  • Specifications
    Head Finish: Nickel Chrome Plated / Handle Specification: Nickel Chrome Plated

Product Description

[Features]
· Enables plates, piping, etc., to be firmly gripped.
· Made with outstanding durability.
· With adjustment screws for the jaw opening and release lever.
· Jaw shape: Round.
· Head finish: Nickel chrome plated.
· Handle Specification: Nickel Chrome Plating

Part Number
4104-180
4104-250
4104-300
4134-165
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall Length
(mm)
Mass
(g)
Capacity (Round)
(mm)
Capacity (Square)
(mm)
JAN Code Features

1,154,395 VND

1 Piece(s) 9 Day(s) 180 360 8-30 20 4003773002741 With adjustment screws for the jaw opening and release lever. Able to be operated with one hand. Achieves a powerful clamping force through the principle of leverage. The body is made from special heavy duty steel, while the jaw is made from chrome vanadium. For clamping pipes.

1,202,205 VND

1 Piece(s) 9 Day(s) 250 530 8-40 20 4003773040989 With adjustment screws for the jaw opening and release lever. Able to be operated with one hand. Achieves a powerful clamping force through the principle of leverage. The body is made from special heavy duty steel, while the jaw is made from chrome vanadium. For clamping pipes.

1,919,205 VND

1 Piece(s) 9 Day(s) 300 930 10-65 0-30 4003773022183 With adjustment screws for the jaw opening and release lever. Able to be operated with one hand. Achieves a powerful clamping force through the principle of leverage. The body is made from special heavy duty steel, while the jaw is made from chrome vanadium. For clamping pipes.

1,202,205 VND

1 Piece(s) 9 Day(s) 165 200 6.5-30 10 4003773047858 With adjustment screws for the jaw opening and release lever. Able to be operated with one hand. Achieves a powerful clamping force through the principle of leverage. The body is made from special heavy duty steel, while the jaw is a long nose type made from chrome vanadium, ideal for clamping in narrow spaces.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1