(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Socket wrench set (12.7 mm Insertion Angle)

Socket wrench set (12.7 mm Insertion Angle)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

  • Order Qty :
  • From :
    25,583,040 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
900
900Z
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Socket Shape JAN Code Trusco Code Mass
(g)
Socket Contents
(mm)

25,583,040 VND

1 Piece(s) 9 Day(s) Hexagonal 4000896042685 439-5719 5,280/set 6 Sq.: 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 26, 27, 28, 30, 32

25,583,040 VND

1 Piece(s) 9 Day(s) Bihexagonal 4000896045440 439-6294 5,180/set 12 Sq.: 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 26, 27, 28, 30, 32

Basic Specifications

  • Single Item / Set Classification
    Set Parts
  • Intended Use
    Manual Operation
  • Drive (mm)
    12.7
  • Set Content(Pieces)
    25
  • Features
    Suitable for industrial machinery and all types of automotive and general equipment. Knurling round socket circumference reduces loss of grip due to oil when tightening by hand. Chrome vanadium with unique heat treatment technology gives a socket with extreme strength and grip that can stand up to heavy use.
  • Handle Contents
    Ratchet Handle (916SP), Extension Bar (123, 248 mm), T-Type Slide Handle (298 mm), Universal Joint

Product Description

Suitable for industrial machinery/automotive/various types of ordinary maintenance. Knurling around the socket reduces slippage due to oil during handling. Chrome vanadium with a unique heat treatment technology has produced a socket that can withstand heavy use, with a design that aims for the greatest strength and viscosity possible.

Part Number
900
900Z
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Socket Shape JAN Code Trusco Code Mass
(g)
Socket Contents
(mm)

25,583,040 VND

1 Piece(s) 9 Day(s) Hexagonal 4000896042685 439-5719 5,280/set 6 Sq.: 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 26, 27, 28, 30, 32

25,583,040 VND

1 Piece(s) 9 Day(s) Bihexagonal 4000896045440 439-6294 5,180/set 12 Sq.: 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 26, 27, 28, 30, 32

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1