(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Wafer Carrier KM, Wafer Diameter (mm): 125 (5) / 150 (6)

Wafer Carrier KM, Wafer Diameter (mm): 125 (5) / 150 (6)
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of 6-7987-08

  • Product Type
    Wafer Carrier Tray
  • Size(mm)
    187X142.24X165
  • Wafer Diameter(mm)
    150(6")
  • Material
    Semiplast® A (PFA)
  • Manufacturer Product Name
    Wafer Carrier 150KM-60NM
  • Manufacturer Model
    KM-60NM
  • Storable quantity(sheet)
    25
  • D1(mm)
    13.97
  • Groove Pitch(mm)
    4.76
  • Features
    It is a cleaning and etching carrier that emphasizes rigidity, with a unique construction in the groove shape at the bottom of the carrier.
  • Capacity
    1 pc.
Part Number
6-7987-08 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity

29,492,829 VND

23,594,263 VND

1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Wafer Carrier Tray
  • Size(mm)
    187X142.24X165
  • Wafer Diameter(mm)
    150(6")
  • Material
    Semiplast® A (PFA)
  • Manufacturer Product Name
    Wafer Carrier 150KM-60NM
  • Manufacturer Model
    KM-60NM
  • Storable quantity(sheet)
    25
  • D1(mm)
    13.97
  • Groove Pitch(mm)
    4.76
  • Features
    It is a cleaning and etching carrier that emphasizes rigidity, with a unique construction in the groove shape at the bottom of the carrier.
  • Capacity
    1 pc.

Product Description

A carrier for cleaning and etching that emphasizes rigidity and has a unique structure in the groove shape at the bottom of the carrier.

Specifications of 6-7987-08

  • Product Type
    Wafer Carrier Tray
  • Size(mm)
    187X142.24X165
  • Wafer Diameter(mm)
    150(6")
  • Material
    Semiplast® A (PFA)
  • Manufacturer Product Name
    Wafer Carrier 150KM-60NM
  • Manufacturer Model
    KM-60NM
  • Storable quantity(sheet)
    25
  • D1(mm)
    13.97
  • Groove Pitch(mm)
    4.76
  • Features
    It is a cleaning and etching carrier that emphasizes rigidity, with a unique construction in the groove shape at the bottom of the carrier.
  • Capacity
    1 pc.
Part Number
6-7987-08 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity

29,492,829 VND

23,594,263 VND

1 Piece(s) 19 Day(s) 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1