(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Electro-Conductive Waste Basket

Electro-Conductive Waste Basket
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of 1-6590-01

  • Product Type
    Other
  • Internal dimensions(mm)
    (upper section) 168 X 250/ (lower section) 152 X 230/ (height) 320
  • External Dimensions(mm)
    193X274X325
  • Capacity(l)
    12
  • Manufacturer Product Name
    Conductive Garbage Can Square
  • Manufacturer Model
    Square
  • JAN Code
    4904881781668
  • Material
    Conductive PP (Polypropylene)
  • Surface resistance value(Ω)
    2X103
  • Quantity
    1 pc.
Part Number
1-6590-01 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Quantity

723,728 VND

578,982 VND

1 Piece(s) 6 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Other
  • Internal dimensions(mm)
    (upper section) 168 X 250/ (lower section) 152 X 230/ (height) 320
  • External Dimensions(mm)
    193X274X325
  • Capacity(l)
    12
  • Manufacturer Product Name
    Conductive Garbage Can Square
  • Manufacturer Model
    Square
  • JAN Code
    4904881781668
  • Material
    Conductive PP (Polypropylene)
  • Surface resistance value(Ω)
    2X103
  • Quantity
    1 pc.

Product Description

[Features]
·Materials: Conductive PP (polypropylene) 
·Surface resistance value: 2 × 103Ω
·Inner Dimensions: (Top) 168 × 250 mm· (Bottom) 152 × 230 mm· (Height) 320 mm

Specifications of 1-6590-01

  • Product Type
    Other
  • Internal dimensions(mm)
    (upper section) 168 X 250/ (lower section) 152 X 230/ (height) 320
  • External Dimensions(mm)
    193X274X325
  • Capacity(l)
    12
  • Manufacturer Product Name
    Conductive Garbage Can Square
  • Manufacturer Model
    Square
  • JAN Code
    4904881781668
  • Material
    Conductive PP (Polypropylene)
  • Surface resistance value(Ω)
    2X103
  • Quantity
    1 pc.
Part Number
1-6590-01 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Quantity

723,728 VND

578,982 VND

1 Piece(s) 6 Day(s) or more 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1