(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Stainless Steel Punching Workbench

Stainless Steel Punching Workbench
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    33,908,605 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1-1874-01 SALE
1-1874-02 SALE
1-1874-03 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Frontage
(mm)
Manufacturer Product Name Manufacturer Model JAN Code Weight
(g)

33,908,605 VND

27,126,884 VND

1 Piece(s) 19 Day(s) 900 Work Bench PAB-900AS PAB-900AS 4560111728621 16000 1 unit

40,335,632 VND

32,268,506 VND

1 Piece(s) 19 Day(s) 1200 Work Bench PAB-1200AS PAB-1200AS 4560111728638 18000 1 unit

48,940,459 VND

39,152,367 VND

1 Piece(s) 19 Day(s) 1500 Work Bench PAB-1500AS PAB-1500AS 4560111728645 21000 1 unit

Basic Specifications

  • Product Type
    Related Product
  • Depth(mm)
    464(380)
  • Height(mm)
    450
  • Load Resistance(kg)
    300
  • Footnotes
    Value within parentheses is the depth of the top board (seating surface).
  • Material
    Stainless Steel (SUS304)
  • Perforation Diameter(mm)
    ø5 (8 Intervals)
  • Features
    The top panel has rounded curve processing for reduced dust collection. This is a welded single unit, sturdy, requiring no assembly. After an alcohol wipe finish, the product is wrapped in an anti-static air cap.
  • 1 unit

Product Description

The top panel has rounded curve processing for reduced dust collection. Since it is a weld integrated type, it is robust and does not require assembly. After wiping with alcohol, it is packed in anti-static bubble wrap.

Part Number
1-1874-01 SALE
1-1874-02 SALE
1-1874-03 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Frontage
(mm)
Manufacturer Product Name Manufacturer Model JAN Code Weight
(g)

33,908,605 VND

27,126,884 VND

1 Piece(s) 19 Day(s) 900 Work Bench PAB-900AS PAB-900AS 4560111728621 16000 1 unit

40,335,632 VND

32,268,506 VND

1 Piece(s) 19 Day(s) 1200 Work Bench PAB-1200AS PAB-1200AS 4560111728638 18000 1 unit

48,940,459 VND

39,152,367 VND

1 Piece(s) 19 Day(s) 1500 Work Bench PAB-1500AS PAB-1500AS 4560111728645 21000 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1