(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-2898-01 |
1-2898-02 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Compatible Pipe Diameter (φ mm) |
Manufacturer Product Name | Manufacturer Model | Features | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|
968,820 VND |
1 Piece(s) | 6 Day(s) or more | 6~13 | Stainless Steel Square Muff T-13A | T-13A | Features outstanding chemical resistance and corrosion resistance. | 1 pc. | ||
1,593,531 VND 1,274,825 VND |
1 Piece(s) | 9 Day(s) | 10 to 18 | Stainless Steel Square Muff T-18A | T-18A | Features outstanding chemical resistance and corrosion resistance. Since the screw tips are pronged, they can be easily fixed in place. | 1 pc. |
Features outstanding chemical resistance and corrosion resistance. The T-18A screw tips are pronged so that they can be easily fixed in place.
Part Number |
---|
1-2898-01 |
1-2898-02 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Compatible Pipe Diameter (φ mm) |
Manufacturer Product Name | Manufacturer Model | Features | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|
968,820 VND |
1 Piece(s) | 6 Day(s) or more | 6~13 | Stainless Steel Square Muff T-13A | T-13A | Features outstanding chemical resistance and corrosion resistance. | 1 pc. | ||
1,593,531 VND 1,274,825 VND |
1 Piece(s) | 9 Day(s) | 10 to 18 | Stainless Steel Square Muff T-18A | T-18A | Features outstanding chemical resistance and corrosion resistance. Since the screw tips are pronged, they can be easily fixed in place. | 1 pc. |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.