(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Tightening Brackets

Tightening Brackets
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • From :
    1,314,252 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6-398-01 SALE
6-398-02 SALE
6-398-04 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Mountable width
(mm)
Manufacturer Product Name Manufacturer Model Features Material Internal Capacity

2,599,704 VND

2,079,763 VND

1 Piece(s) 9 Day(s) 100 Tightening Brackets A-100 A-100 - Main body / Cast iron, Bolt / Iron (SS-34 trivalent chromate-plated finish) 1 pc.

3,185,844 VND

2,548,675 VND

1 Piece(s) 9 Day(s) 85 Tightening Brackets B-85 B-85 Since it has 2 bolts, when assembling the stand on a test stand etc., it is possible to attach securely to the edge of the test stand by fixing the assembly rod securely. Main body / Cast iron, Bolt / Iron (SS-34 trivalent chromate-plated finish) 1 pc.

1,314,252 VND

1,051,402 VND

1 Piece(s) 9 Day(s) 55 Tightening Brackets ALC ALC - Main body: aluminum die-casting, Bolt: iron 1 pc.

Basic Specifications

  • Product Type
    Muff
  • Compatible Pipe Diameter(φ mm)
    13
  • Internal Capacity
    1 pc.

Product Description

B-85 has 2 bolts so that when assembling the stand on a test stand, etc., it is possible to attach securely to the edge of the test stand by fixing the assembly rod securely.

Part Number
6-398-01 SALE
6-398-02 SALE
6-398-04 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Mountable width
(mm)
Manufacturer Product Name Manufacturer Model Features Material Internal Capacity

2,599,704 VND

2,079,763 VND

1 Piece(s) 9 Day(s) 100 Tightening Brackets A-100 A-100 - Main body / Cast iron, Bolt / Iron (SS-34 trivalent chromate-plated finish) 1 pc.

3,185,844 VND

2,548,675 VND

1 Piece(s) 9 Day(s) 85 Tightening Brackets B-85 B-85 Since it has 2 bolts, when assembling the stand on a test stand etc., it is possible to attach securely to the edge of the test stand by fixing the assembly rod securely. Main body / Cast iron, Bolt / Iron (SS-34 trivalent chromate-plated finish) 1 pc.

1,314,252 VND

1,051,402 VND

1 Piece(s) 9 Day(s) 55 Tightening Brackets ALC ALC - Main body: aluminum die-casting, Bolt: iron 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1