(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Clamp with Muff Tightening Range (mm) 15–64

Clamp with Muff Tightening Range (mm) 15–64
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 5-3064-01

  • Product Type
    Clamp
  • Tightening Range(mm)
    15~38
  • Overall Length(mm)
    155
  • Manufacturer Product Name
    Clamp with Muff 21573-504 (M)
  • Manufacturer Model
    21573-504(M)
  • Features
    As the clamp angle can be adjusted, it can hold test tubes and the like obliquely. It can be firmly fixed with a large adjustment screw.
  • Material
    High Tensile Zinc Alloy
  • Internal Capacity
    1 pc.
Part Number
5-3064-01 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Internal Capacity

3,861,629 VND

3,089,303 VND

1 Piece(s) 9 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Clamp
  • Tightening Range(mm)
    15~38
  • Overall Length(mm)
    155
  • Manufacturer Product Name
    Clamp with Muff 21573-504 (M)
  • Manufacturer Model
    21573-504(M)
  • Features
    As the clamp angle can be adjusted, it can hold test tubes and the like obliquely. It can be firmly fixed with a large adjustment screw.
  • Material
    High Tensile Zinc Alloy
  • Internal Capacity
    1 pc.

Product Description

As the clamp angle can be adjusted, it can hold test tubes and the like obliquely. Secure fixing using a largish adjusting screw.

Specifications of 5-3064-01

  • Product Type
    Clamp
  • Tightening Range(mm)
    15~38
  • Overall Length(mm)
    155
  • Manufacturer Product Name
    Clamp with Muff 21573-504 (M)
  • Manufacturer Model
    21573-504(M)
  • Features
    As the clamp angle can be adjusted, it can hold test tubes and the like obliquely. It can be firmly fixed with a large adjustment screw.
  • Material
    High Tensile Zinc Alloy
  • Internal Capacity
    1 pc.
Part Number
5-3064-01 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Internal Capacity

3,861,629 VND

3,089,303 VND

1 Piece(s) 9 Day(s) 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1