(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (ICT) 3/3/2025. We apologize for the inconvenience.
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Double Door Clamp, Tightening Range (mm) 3–100

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.
  • Misumi does not provide the test report for the product. Customer prepares the test report when open CD.
  • Misumi không cung cấp giấy kiểm định cho sản phẩm. Khách hàng chuẩn bị giấy kiểm định nếu mở tở khai.

Catalogmục lục

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1-7495-01 SALE
1-7495-02
1-7496-01
1-7496-02
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Tightening Range
(mm)
Details Type Manufacturer Product Name Manufacturer Model JAN Code Features Pipe area size
(mm)
Mountable rod diameter
(mm)
Internal Capacity

Special Price

1 Piece(s) 9 Day(s) 10~100 Stainless steel (SUS304), pipe Dual adjustment clamp C-100 C-100 4562108484732 The clamping section is a two-way type with 3 claws, allowing secure fixing. φ12.7X183 - 1 pc.

558,421 VND

1 Piece(s) Same day 5~80 Stainless steel (SUS304), pipe Dual adjustment clamp C-80 C-80 4562108484749 The clamping section is a two-way type with 3 claws, allowing secure fixing. φ12.7X183 - 1 pc.

940,533 VND

1 Piece(s) Same day 10~100 With Adjustable Holder Dual adjustment clamp (adjustable muff) CMF-100 CMF-100 4562108484763 The clamping section is a two-way type with 3 claws, allowing objects to be securely fixed. The two-way clamp is integrated with a muff, enabling flexible angular adjustments through 360°. - φ8~18 1 pc.

891,111 VND

1 Piece(s) Same day 5~80 With Adjustable Holder Dual adjustment clamp (adjustable muff) CMF-80 CMF-80 4562108484770 The clamping section is a two-way type with 3 claws, allowing objects to be securely fixed. The two-way clamp is integrated with a muff, enabling flexible angular adjustments through 360°. - φ8~18 1 pc.

Basic Specifications

  • Product Type
    Clamp
  • Material
    Zinc Alloy Die-Cast (Hard Chrome Plating) / Special Heat-Resistant Vinyl Roll
  • Internal Capacity
    1 pc.

Product Description

The clamping section is a two-way type with 3 claws, allowing secure fixing. The muff is integrated with double opening clamps; the freely adjustable muff type can adjust angles 360°, and the fixed muff type can be fixed easily.

Part Number
1-7495-01 SALE
1-7495-02
1-7496-01
1-7496-02
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Tightening Range
(mm)
Details Type Manufacturer Product Name Manufacturer Model JAN Code Features Pipe area size
(mm)
Mountable rod diameter
(mm)
Internal Capacity

Special Price

1 Piece(s) 9 Day(s) 10~100 Stainless steel (SUS304), pipe Dual adjustment clamp C-100 C-100 4562108484732 The clamping section is a two-way type with 3 claws, allowing secure fixing. φ12.7X183 - 1 pc.

558,421 VND

1 Piece(s) Same day 5~80 Stainless steel (SUS304), pipe Dual adjustment clamp C-80 C-80 4562108484749 The clamping section is a two-way type with 3 claws, allowing secure fixing. φ12.7X183 - 1 pc.

940,533 VND

1 Piece(s) Same day 10~100 With Adjustable Holder Dual adjustment clamp (adjustable muff) CMF-100 CMF-100 4562108484763 The clamping section is a two-way type with 3 claws, allowing objects to be securely fixed. The two-way clamp is integrated with a muff, enabling flexible angular adjustments through 360°. - φ8~18 1 pc.

891,111 VND

1 Piece(s) Same day 5~80 With Adjustable Holder Dual adjustment clamp (adjustable muff) CMF-80 CMF-80 4562108484770 The clamping section is a two-way type with 3 claws, allowing objects to be securely fixed. The two-way clamp is integrated with a muff, enabling flexible angular adjustments through 360°. - φ8~18 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1