(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-9480-01 |
1-9480-02 |
1-9480-03 |
1-9480-04 |
1-9480-05 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Capacity (ml) |
Body diameter x height (mm) |
Product Name | Part Number | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|
3,212,203 VND 2,569,762 VND |
1 Piece(s) | 12 Day(s) | 50 | φ46X60 | Quartz Beaker 4501-0150 ml | 4501-01 | 1 pc. | ||
3,591,555 VND 2,873,244 VND |
1 Piece(s) | 12 Day(s) | 100 | φ55X70 | Quartz Beaker 4501-02100 ml | 4501-02 | 1 pc. | ||
4,316,268 VND 3,453,014 VND |
1 Piece(s) | 12 Day(s) | 200 | φ67X89 | Quartz Beaker 4501-03200 ml | 4501-03 | 1 pc. | ||
5,620,671 VND 4,496,537 VND |
1 Piece(s) | 12 Day(s) | 300 | φ78X103 | Quartz Beaker 4501-04300 ml | 4501-04 | 1 pc. | ||
7,891,788 VND 6,313,430 VND |
1 Piece(s) | 12 Day(s) | 500 | φ90X120 | Quartz Beaker 4501-05500 ml | 4501-05 | 1 pc. |
Part Number |
---|
[Features]
A quartz beaker made of quartz glass.
Please order the model that corresponds to the dimensions.
[Applications]
It is suitable for analyzing, etc., substances that emit or absorb in the ultraviolet region.
[Capacity (ml)]50 to 2000
Part Number |
---|
1-9480-01 |
1-9480-02 |
1-9480-03 |
1-9480-04 |
1-9480-05 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Capacity (ml) |
Body diameter x height (mm) |
Product Name | Part Number | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|
3,212,203 VND 2,569,762 VND |
1 Piece(s) | 12 Day(s) | 50 | φ46X60 | Quartz Beaker 4501-0150 ml | 4501-01 | 1 pc. | ||
3,591,555 VND 2,873,244 VND |
1 Piece(s) | 12 Day(s) | 100 | φ55X70 | Quartz Beaker 4501-02100 ml | 4501-02 | 1 pc. | ||
4,316,268 VND 3,453,014 VND |
1 Piece(s) | 12 Day(s) | 200 | φ67X89 | Quartz Beaker 4501-03200 ml | 4501-03 | 1 pc. | ||
5,620,671 VND 4,496,537 VND |
1 Piece(s) | 12 Day(s) | 300 | φ78X103 | Quartz Beaker 4501-04300 ml | 4501-04 | 1 pc. | ||
7,891,788 VND 6,313,430 VND |
1 Piece(s) | 12 Day(s) | 500 | φ90X120 | Quartz Beaker 4501-05500 ml | 4501-05 | 1 pc. |
Part Number |