(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Standard Ground Glass Joint Vacuum Trap, Borosilicate Glass-1

Standard Ground Glass Joint Vacuum Trap, Borosilicate Glass-1
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of 1-4371-01

  • Product Type
    Trap
  • Material
    Borosilicate Glass
  • Fitting
    29/42
  • Body Diameter(φ mm)
    32
  • Product Name
    TS Joint Vacuum Trap 0261-01-10
  • Part Number
    0261-01-10
  • Material Details
    Borosilicate Glass -1
  • Body length(mm)
    200
  • Branch diameter(φ mm)
    10
  • Internal Capacity
    1 pc.
Part Number
1-4371-01 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Internal Capacity

4,135,096 VND

3,308,077 VND

1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Trap
  • Material
    Borosilicate Glass
  • Fitting
    29/42
  • Body Diameter(φ mm)
    32
  • Product Name
    TS Joint Vacuum Trap 0261-01-10
  • Part Number
    0261-01-10
  • Material Details
    Borosilicate Glass -1
  • Body length(mm)
    200
  • Branch diameter(φ mm)
    10
  • Internal Capacity
    1 pc.

Product Description

[Features]
A standard ground glass joint vacuum trap made of borosilicate glass.
Please order the model that corresponds to the dimensions.

Specifications of 1-4371-01

  • Product Type
    Trap
  • Material
    Borosilicate Glass
  • Fitting
    29/42
  • Body Diameter(φ mm)
    32
  • Product Name
    TS Joint Vacuum Trap 0261-01-10
  • Part Number
    0261-01-10
  • Material Details
    Borosilicate Glass -1
  • Body length(mm)
    200
  • Branch diameter(φ mm)
    10
  • Internal Capacity
    1 pc.
Part Number
1-4371-01 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Internal Capacity

4,135,096 VND

3,308,077 VND

1 Piece(s) 12 Day(s) 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1