(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-8484-01 |
1-8484-02 |
1-8484-03 |
1-8484-04 |
1-8484-05 |
1-8484-06 |
1-8484-07 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Depth (mm) |
Width (mm) |
Caster Diameter (mm) |
Manufacturer Product Name | Manufacturer Model Number | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
15,860,263 VND 12,688,210 VND |
1 Piece(s) | 15 Day(s) | 498 | 638 | φ100 | Dolly (for depth 460 mm) D1824 | D1824 | 1 unit | ||
16,377,446 VND 13,101,957 VND |
1 Piece(s) | 15 Day(s) | 498 | 791 | φ100 | Dolly (for depth 460 mm) D1830 | D1830 | 1 unit | ||
17,067,023 VND 13,653,618 VND |
1 Piece(s) | 15 Day(s) | 498 | 943 | φ100 | Dolly (for depth 460 mm) D1836 | D1836 | 1 unit | ||
17,584,205 VND 14,067,364 VND |
1 Piece(s) | 15 Day(s) | 498 | 1095 | φ100 | Dolly (for depth 460 mm) D1842 | D1842 | 1 unit | ||
20,342,512 VND 16,274,010 VND |
1 Piece(s) | 15 Day(s) | 508 | 1255 | φ125 | Dolly (for depth 460 mm) D1848 | D1848 | 1 unit | ||
20,859,694 VND 16,687,755 VND |
1 Piece(s) | 15 Day(s) | 508 | 1560 | φ125 | Dolly (for depth 460 mm) D1860 | D1860 | 1 unit | ||
21,894,059 VND 17,515,247 VND |
1 Piece(s) | 15 Day(s) | 508 | 1865 | φ125 | Dolly (for depth 460 mm) D1872 | D1872 | 1 unit |
Used for a dolly depth of 460 mm.
Part Number |
---|
1-8484-01 |
1-8484-02 |
1-8484-03 |
1-8484-04 |
1-8484-05 |
1-8484-06 |
1-8484-07 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Depth (mm) |
Width (mm) |
Caster Diameter (mm) |
Manufacturer Product Name | Manufacturer Model Number | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
15,860,263 VND 12,688,210 VND |
1 Piece(s) | 15 Day(s) | 498 | 638 | φ100 | Dolly (for depth 460 mm) D1824 | D1824 | 1 unit | ||
16,377,446 VND 13,101,957 VND |
1 Piece(s) | 15 Day(s) | 498 | 791 | φ100 | Dolly (for depth 460 mm) D1830 | D1830 | 1 unit | ||
17,067,023 VND 13,653,618 VND |
1 Piece(s) | 15 Day(s) | 498 | 943 | φ100 | Dolly (for depth 460 mm) D1836 | D1836 | 1 unit | ||
17,584,205 VND 14,067,364 VND |
1 Piece(s) | 15 Day(s) | 498 | 1095 | φ100 | Dolly (for depth 460 mm) D1842 | D1842 | 1 unit | ||
20,342,512 VND 16,274,010 VND |
1 Piece(s) | 15 Day(s) | 508 | 1255 | φ125 | Dolly (for depth 460 mm) D1848 | D1848 | 1 unit | ||
20,859,694 VND 16,687,755 VND |
1 Piece(s) | 15 Day(s) | 508 | 1560 | φ125 | Dolly (for depth 460 mm) D1860 | D1860 | 1 unit | ||
21,894,059 VND 17,515,247 VND |
1 Piece(s) | 15 Day(s) | 508 | 1865 | φ125 | Dolly (for depth 460 mm) D1872 | D1872 | 1 unit |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.
Specifications
Specifications
Specifications
Specifications
Specifications
Specifications
Specifications
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy