(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Standard Erector Shelf Standard Set

Standard Erector Shelf Standard Set
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

Catalogmục lục

  • Order Qty :
  • From :
    9,045,559 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3-305-01 SALE
3-306-01 SALE
3-307-01 SALE
3-308-01 SALE
3-308-02 SALE
3-309-01 SALE
3-309-02 SALE
3-310-01 SALE
3-310-02 SALE
3-311-01 SALE
3-311-02 SALE
3-312-01 SALE
3-312-02 SALE
3-313-01 SALE
3-313-02 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Depth
(mm)
Height
(mm)
Width
(mm)
Dolly Manufacturer Product Name Manufacturer Model Number JAN Code Internal Capacity

9,045,559 VND

7,236,447 VND

1 Piece(s) 9 Day(s) 303 1860 605 Dolly not included Erector Shelf SS610 SS610 4933315722229 1 Set (Main Unit, Shelf Plate: 4 pcs, Support Column: 2 pcs)

16,205,052 VND

12,964,042 VND

1 Piece(s) 15 Day(s) 303 1860 912 Dolly not included Erector Shelf SS910 SS910 4933315722779 1 Set (Main Unit, Shelf Plate: 4 pcs, Support Column: 2 pcs)

14,872,983 VND

11,898,386 VND

1 Piece(s) 19 Day(s) 303 1860 1520 Dolly not included Erector Shelf SS1520 SS1520 4933315721956 1 Set (Main Unit, Shelf Plate: 4 pcs, Support Column: 2 pcs)

12,156,639 VND

9,725,311 VND

1 Piece(s) 19 Day(s) 454 1860 605 Dolly not included Erector Shelf MM610 MM610 4933315724094 1 Set (Main Unit, Shelf Plate: 4 pcs, Support Column: 2 pcs)

23,127,280 VND

18,501,824 VND

1 Piece(s) 19 Day(s) 514 1996 658 Dolly included Erector Shelf MM610 Dolly MM610 - 1 Set (Main Unit, Shelf Plate: 4 pcs, Support Column: 2 pcs, Dolly)

13,938,368 VND

11,150,694 VND

1 Piece(s) 19 Day(s) 454 1860 912 Dolly not included Erector Shelf MM910 MM910 4933315724728 1 Set (Main Unit, Shelf Plate: 4 pcs, Support Column: 2 pcs)

24,631,061 VND

19,704,849 VND

1 Piece(s) 19 Day(s) 514 1996 957 Dolly included Erector Shelf MM910 Dolly MM910 - 1 Set (Main Unit, Shelf Plate: 4 pcs, Support Column: 2 pcs, Dolly)

18,666,327 VND

14,933,062 VND

1 Piece(s) 19 Day(s) 454 1860 1520 Dolly not included Erector Shelf MM1520 MM1520 4933315723837 1 Set (Main Unit, Shelf Plate: 4 pcs, Support Column: 2 pcs)

33,268,764 VND

26,615,011 VND

1 Piece(s) 19 Day(s) 514 1996 1565 Dolly included Erector Shelf MM1520 Dolly MM1520 - 1 Set (Main Unit, Shelf Plate: 4 pcs, Support Column: 2 pcs, Dolly)

17,229,495 VND

13,783,596 VND

1 Piece(s) 19 Day(s) 606 1860 605 Dolly not included Erector Shelf LL610 LL610 4933315725909 1 Set (Main Unit, Shelf Plate: 4 pcs, Support Column: 2 pcs)

28,518,918 VND

22,815,134 VND

1 Piece(s) 19 Day(s) 665 1996 658 Dolly included Erector Shelf LL610 Dolly LL610 - 1 Set (Main Unit, Shelf Plate: 4 pcs, Support Column: 2 pcs, Dolly)

20,040,610 VND

16,032,488 VND

1 Piece(s) 19 Day(s) 606 1860 912 Dolly not included Erector Shelf LL910 LL910 4933315726487 1 Set (Main Unit, Shelf Plate: 4 pcs, Support Column: 2 pcs)

33,448,323 VND

26,758,658 VND

1 Piece(s) 19 Day(s) 665 1996 957 Dolly included Erector Shelf LL910 Dolly LL910 - 1 Set (Main Unit, Shelf Plate: 4 pcs, Support Column: 2 pcs, Dolly)

27,737,066 VND

22,189,653 VND

1 Piece(s) 19 Day(s) 606 1860 1520 Dolly not included Erector Shelf LL1520 LL1520 4933315725671 1 Set (Main Unit, Shelf Plate: 4 pcs, Support Column: 2 pcs)

41,893,007 VND

33,514,406 VND

1 Piece(s) 19 Day(s) 675 2043 1572 Dolly included Erector Shelf LL1520 Dolly LL1520 - 1 Set (Main Unit, Shelf Plate: 4 pcs, Support Column: 2 pcs, Dolly)

Basic Specifications

  • Connecting type
    Standalone Type
  • Material
    Other
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    250
  • Shelf Board / Prop Material
    Chrome Plated Antimicrobial Clear Coating Finish (Anti-Rust Finish)
  • Caster Material
    Rubber/Unichrome Plated Bracket
  • Dolly Main Body Material
    Aluminum
  • Footnotes
    Dimensions do not include the dolly. (For size inclusive of the dolly, see JUS-TIS). Standard set includes 4 shelf boards and 2 pillar.
  • Operating wire diameter(mm)
    φ6.35、5.0、4.5
  • Shelf Panel Height Adjustment(mm)
    127 pitch

Product Description

Standard erector shelf basic set with chrome plated antimicrobial clear coating finish (anti-rust finish).

Part Number
3-305-01 SALE
3-306-01 SALE
3-307-01 SALE
3-308-01 SALE
3-308-02 SALE
3-309-01 SALE
3-309-02 SALE
3-310-01 SALE
3-310-02 SALE
3-311-01 SALE
3-311-02 SALE
3-312-01 SALE
3-312-02 SALE
3-313-01 SALE
3-313-02 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Depth
(mm)
Height
(mm)
Width
(mm)
Dolly Manufacturer Product Name Manufacturer Model Number JAN Code Internal Capacity

9,045,559 VND

7,236,447 VND

1 Piece(s) 9 Day(s) 303 1860 605 Dolly not included Erector Shelf SS610 SS610 4933315722229 1 Set (Main Unit, Shelf Plate: 4 pcs, Support Column: 2 pcs)

16,205,052 VND

12,964,042 VND

1 Piece(s) 15 Day(s) 303 1860 912 Dolly not included Erector Shelf SS910 SS910 4933315722779 1 Set (Main Unit, Shelf Plate: 4 pcs, Support Column: 2 pcs)

14,872,983 VND

11,898,386 VND

1 Piece(s) 19 Day(s) 303 1860 1520 Dolly not included Erector Shelf SS1520 SS1520 4933315721956 1 Set (Main Unit, Shelf Plate: 4 pcs, Support Column: 2 pcs)

12,156,639 VND

9,725,311 VND

1 Piece(s) 19 Day(s) 454 1860 605 Dolly not included Erector Shelf MM610 MM610 4933315724094 1 Set (Main Unit, Shelf Plate: 4 pcs, Support Column: 2 pcs)

23,127,280 VND

18,501,824 VND

1 Piece(s) 19 Day(s) 514 1996 658 Dolly included Erector Shelf MM610 Dolly MM610 - 1 Set (Main Unit, Shelf Plate: 4 pcs, Support Column: 2 pcs, Dolly)

13,938,368 VND

11,150,694 VND

1 Piece(s) 19 Day(s) 454 1860 912 Dolly not included Erector Shelf MM910 MM910 4933315724728 1 Set (Main Unit, Shelf Plate: 4 pcs, Support Column: 2 pcs)

24,631,061 VND

19,704,849 VND

1 Piece(s) 19 Day(s) 514 1996 957 Dolly included Erector Shelf MM910 Dolly MM910 - 1 Set (Main Unit, Shelf Plate: 4 pcs, Support Column: 2 pcs, Dolly)

18,666,327 VND

14,933,062 VND

1 Piece(s) 19 Day(s) 454 1860 1520 Dolly not included Erector Shelf MM1520 MM1520 4933315723837 1 Set (Main Unit, Shelf Plate: 4 pcs, Support Column: 2 pcs)

33,268,764 VND

26,615,011 VND

1 Piece(s) 19 Day(s) 514 1996 1565 Dolly included Erector Shelf MM1520 Dolly MM1520 - 1 Set (Main Unit, Shelf Plate: 4 pcs, Support Column: 2 pcs, Dolly)

17,229,495 VND

13,783,596 VND

1 Piece(s) 19 Day(s) 606 1860 605 Dolly not included Erector Shelf LL610 LL610 4933315725909 1 Set (Main Unit, Shelf Plate: 4 pcs, Support Column: 2 pcs)

28,518,918 VND

22,815,134 VND

1 Piece(s) 19 Day(s) 665 1996 658 Dolly included Erector Shelf LL610 Dolly LL610 - 1 Set (Main Unit, Shelf Plate: 4 pcs, Support Column: 2 pcs, Dolly)

20,040,610 VND

16,032,488 VND

1 Piece(s) 19 Day(s) 606 1860 912 Dolly not included Erector Shelf LL910 LL910 4933315726487 1 Set (Main Unit, Shelf Plate: 4 pcs, Support Column: 2 pcs)

33,448,323 VND

26,758,658 VND

1 Piece(s) 19 Day(s) 665 1996 957 Dolly included Erector Shelf LL910 Dolly LL910 - 1 Set (Main Unit, Shelf Plate: 4 pcs, Support Column: 2 pcs, Dolly)

27,737,066 VND

22,189,653 VND

1 Piece(s) 19 Day(s) 606 1860 1520 Dolly not included Erector Shelf LL1520 LL1520 4933315725671 1 Set (Main Unit, Shelf Plate: 4 pcs, Support Column: 2 pcs)

41,893,007 VND

33,514,406 VND

1 Piece(s) 19 Day(s) 675 2043 1572 Dolly included Erector Shelf LL1520 Dolly LL1520 - 1 Set (Main Unit, Shelf Plate: 4 pcs, Support Column: 2 pcs, Dolly)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Erector Shelf Specifications

External appearance

External appearance

  • Material: shelf board, post / chrome plated antimicrobial clear coating finish (rust-proof finish), casters / rubber and bright chromate plated bracket, dolly main body / aluminum
  • Shelf board load resistance: 250 kg/level (distributed load)
  • Assembly type (tool required)
  • *Standard set includes 4 shelf boards and 2 posts.

Developer's Perspective

 

Origin of the innovative screw- and nail-free wire shelf developed by the InterMetro Company in the USA.
Wires are complexly engaged, making it possible to exhibit a delicate yet high load resistance via exquisite load distribution.
It is because of this shelf that the ERECTA International Corporation exists today.