(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Vertical Tank with Stop Valve

Vertical Tank with Stop Valve
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 1-1755-01

  • Product Type
    PP (polypropylene) container
  • Shape
    Other
  • Capacity
    5L
  • Other specifications
    Autoclavable (121°C, 15 Minutes)
  • Size(mm)
    227X144X342
  • Mouth Inner Diam.(φ mm)
    φ85.5
  • Model number
    683240
  • Manufacturer Product Name
    Vertical Tank with Stop Valve 683240
  • JAN Code
    4560111738118
  • Material
    PP (Polypropylene)
  • Features
    Features excellent thickness and durability.
  • Quantity
    1 pc.
Part Number
1-1755-01 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Quantity

1,274,002 VND

1,019,202 VND

1 Piece(s) 9 Day(s) 1 pc.

Basic Specifications

  • Product Type
    PP (polypropylene) container
  • Shape
    Other
  • Capacity
    5L
  • Other specifications
    Autoclavable (121°C, 15 Minutes)
  • Size(mm)
    227X144X342
  • Mouth Inner Diam.(φ mm)
    φ85.5
  • Model number
    683240
  • Manufacturer Product Name
    Vertical Tank with Stop Valve 683240
  • JAN Code
    4560111738118
  • Material
    PP (Polypropylene)
  • Features
    Features excellent thickness and durability.
  • Quantity
    1 pc.

Product Description

Features excellent thickness and durability.

Specifications of 1-1755-01

  • Product Type
    PP (polypropylene) container
  • Shape
    Other
  • Capacity
    5L
  • Other specifications
    Autoclavable (121°C, 15 Minutes)
  • Size(mm)
    227X144X342
  • Mouth Inner Diam.(φ mm)
    φ85.5
  • Model number
    683240
  • Manufacturer Product Name
    Vertical Tank with Stop Valve 683240
  • JAN Code
    4560111738118
  • Material
    PP (Polypropylene)
  • Features
    Features excellent thickness and durability.
  • Quantity
    1 pc.
Part Number
1-1755-01 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Quantity

1,274,002 VND

1,019,202 VND

1 Piece(s) 9 Day(s) 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1