(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (ICT) 3/3/2025. We apologize for the inconvenience.
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Foldable Drainboard

Foldable Drainboard
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 1-2750-01

  • Product Type
    Drain Board
  • Length(mm)
    700
  • Width(mm)
    520
  • Shape
    Joint type
  • Detailed sizes(mm)
    700X520X30
  • Weight(g)
    880
  • Manufacturer Product Name
    Foldable Drainboard 782139
  • JAN Code
    4904881782139
  • Main Body Material
    PP (Polypropylene)
  • Non-Slip Material
    Elastomer
  • Features
    Since it is unlikely to get dirty and has excellent breathability, bacteria or mold propagation does not occur. Since it is rounded, it does not damage the floor.
  • Amount Of Content
    1 pc.
Part Number
1-2750-01 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

709,858 VND

567,886 VND

1 Piece(s) 9 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Drain Board
  • Length(mm)
    700
  • Width(mm)
    520
  • Shape
    Joint type
  • Detailed sizes(mm)
    700X520X30
  • Weight(g)
    880
  • Manufacturer Product Name
    Foldable Drainboard 782139
  • JAN Code
    4904881782139
  • Main Body Material
    PP (Polypropylene)
  • Non-Slip Material
    Elastomer
  • Features
    Since it is unlikely to get dirty and has excellent breathability, bacteria or mold propagation does not occur. Since it is rounded, it does not damage the floor.
  • Amount Of Content
    1 pc.

Specifications of 1-2750-01

  • Product Type
    Drain Board
  • Length(mm)
    700
  • Width(mm)
    520
  • Shape
    Joint type
  • Detailed sizes(mm)
    700X520X30
  • Weight(g)
    880
  • Manufacturer Product Name
    Foldable Drainboard 782139
  • JAN Code
    4904881782139
  • Main Body Material
    PP (Polypropylene)
  • Non-Slip Material
    Elastomer
  • Features
    Since it is unlikely to get dirty and has excellent breathability, bacteria or mold propagation does not occur. Since it is rounded, it does not damage the floor.
  • Amount Of Content
    1 pc.
Part Number
1-2750-01 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

709,858 VND

567,886 VND

1 Piece(s) 9 Day(s) 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1