(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Caution
thận trọng
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-6523-01 |
1-6523-02 |
1-6523-03 |
1-6523-11 |
1-6523-12 |
1-6523-13 |
1-6523-14 |
1-6523-15 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Product Type | Mop Type | Detailed sizes (mm) |
Manufacturer Product Name | Manufacturer Model Number | JAN Code | Material | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2,529,935 VND 2,023,948 VND |
1 Piece(s) | 9 Day(s) | Mop | Mop | 450X90X1360 | Duster mop 45 | 45 | 4903180411887 | - | 1 pc. | ||
2,712,470 VND 2,169,976 VND |
1 Piece(s) | 9 Day(s) | Mop | Mop | 600X90X1580 | Duster mop 60 | 60 | 4903180338276 | - | 1 pc. | ||
Special Price |
1 Piece(s) | 15 Day(s) | Mop | Mop | 900X90X1580 | Duster mop 90 | 90 | 4903180338283 | - | 1 pc. | ||
522,050 VND 417,640 VND |
1 Piece(s) | 9 Day(s) | Other | Mop Spare Yarn | 200X475 | Duster Mop Micro Cloth 45 x 30 | Micro Cloth 45 | 4903180411894 | PE (polyethylene)/ PET | 1 Box (30 Sheets) | ||
664,427 VND 531,542 VND |
1 Piece(s) | 9 Day(s) | Other | Mop Spare Yarn | 200X635 | Duster Mop Micro Cloth 60 x 30 | Micro Cloth 60 | 4903180337699 | PE (polyethylene)/ PET | 1 Box (30 Sheets) | ||
1,003,943 VND 803,154 VND |
1 Piece(s) | 9 Day(s) | Other | Mop Spare Yarn | 200X935 | Duster Mop Micro Cloth 90 x 30 | Micro Cloth 90 | 4903180337996 | PE (polyethylene)/ PET | 1 Box (30 Sheets) | ||
335,864 VND 268,691 VND |
1 Piece(s) | 9 Day(s) | Other | Mop Spare Yarn | 220X640 | Duster mop MO511-060-X-MB | Wet Sheet 60 | 4903180478651 | PE (polyethylene)/ PET | 1 Bag (5 Sheets) | ||
1,325,204 VND 1,060,163 VND |
1 Piece(s) | 9 Day(s) | Other | Mop Spare Yarn | 200X1270 | Duster Mop Micro Cloth 120 | Micro Cloth 120 | 4903180338313 | PE (polyethylene)/ PET | 1 Box (30 Sheets) |
The mop can be easily fitted with a cloth using alligator clips. Micro cloth captures dust firmly. The wet sheet has a constant supply of detergent from the liquid retaining layer at the center of the three-layered structure sheet, making it possible to clean large areas.
Part Number |
---|
1-6523-01 |
1-6523-02 |
1-6523-03 |
1-6523-11 |
1-6523-12 |
1-6523-13 |
1-6523-14 |
1-6523-15 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Product Type | Mop Type | Detailed sizes (mm) |
Manufacturer Product Name | Manufacturer Model Number | JAN Code | Material | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2,529,935 VND 2,023,948 VND |
1 Piece(s) | 9 Day(s) | Mop | Mop | 450X90X1360 | Duster mop 45 | 45 | 4903180411887 | - | 1 pc. | ||
2,712,470 VND 2,169,976 VND |
1 Piece(s) | 9 Day(s) | Mop | Mop | 600X90X1580 | Duster mop 60 | 60 | 4903180338276 | - | 1 pc. | ||
Special Price |
1 Piece(s) | 15 Day(s) | Mop | Mop | 900X90X1580 | Duster mop 90 | 90 | 4903180338283 | - | 1 pc. | ||
522,050 VND 417,640 VND |
1 Piece(s) | 9 Day(s) | Other | Mop Spare Yarn | 200X475 | Duster Mop Micro Cloth 45 x 30 | Micro Cloth 45 | 4903180411894 | PE (polyethylene)/ PET | 1 Box (30 Sheets) | ||
664,427 VND 531,542 VND |
1 Piece(s) | 9 Day(s) | Other | Mop Spare Yarn | 200X635 | Duster Mop Micro Cloth 60 x 30 | Micro Cloth 60 | 4903180337699 | PE (polyethylene)/ PET | 1 Box (30 Sheets) | ||
1,003,943 VND 803,154 VND |
1 Piece(s) | 9 Day(s) | Other | Mop Spare Yarn | 200X935 | Duster Mop Micro Cloth 90 x 30 | Micro Cloth 90 | 4903180337996 | PE (polyethylene)/ PET | 1 Box (30 Sheets) | ||
335,864 VND 268,691 VND |
1 Piece(s) | 9 Day(s) | Other | Mop Spare Yarn | 220X640 | Duster mop MO511-060-X-MB | Wet Sheet 60 | 4903180478651 | PE (polyethylene)/ PET | 1 Bag (5 Sheets) | ||
1,325,204 VND 1,060,163 VND |
1 Piece(s) | 9 Day(s) | Other | Mop Spare Yarn | 200X1270 | Duster Mop Micro Cloth 120 | Micro Cloth 120 | 4903180338313 | PE (polyethylene)/ PET | 1 Box (30 Sheets) |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy