(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Eyebrow Removal Sheet

Eyebrow Removal Sheet
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of 2-3627-01

  • Product Type
    Other
  • Color
    White
  • Width(mm)
    30
  • Length(m)
    70
  • Manufacturer Product Name
    Eyebrow Removal Sheet
  • Manufacturer Model
    6585
  • Material
    Paper (laminate finish) / acrylic adhesive
  • Features 2
    Ideal adhesion strength allows removal of possibly falling eyelashes.
  • Internal Capacity
    1 Bag (1,000 Sheets)
Part Number
2-3627-01 SALE
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Internal Capacity

1,521,726 VND

1,217,381 VND

1 Pack(s)

100 Pieces Per Package

9 Day(s) 1 Bag (1,000 Sheets)

Basic Specifications

  • Product Type
    Other
  • Color
    White
  • Width(mm)
    30
  • Length(m)
    70
  • Manufacturer Product Name
    Eyebrow Removal Sheet
  • Manufacturer Model
    6585
  • Material
    Paper (laminate finish) / acrylic adhesive
  • Features 2
    Ideal adhesion strength allows removal of possibly falling eyelashes.
  • Internal Capacity
    1 Bag (1,000 Sheets)

Product Description

It catches fallen eyebrows in advance and removes only eyebrows that may fall off with moderate adhesion, reducing the possibility of contamination with food, equipment, etc.

Specifications of 2-3627-01

  • Product Type
    Other
  • Color
    White
  • Width(mm)
    30
  • Length(m)
    70
  • Manufacturer Product Name
    Eyebrow Removal Sheet
  • Manufacturer Model
    6585
  • Material
    Paper (laminate finish) / acrylic adhesive
  • Features 2
    Ideal adhesion strength allows removal of possibly falling eyelashes.
  • Internal Capacity
    1 Bag (1,000 Sheets)
Part Number
2-3627-01 SALE
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Internal Capacity

1,521,726 VND

1,217,381 VND

1 Pack(s)

100 Pieces Per Package

9 Day(s) 1 Bag (1,000 Sheets)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1