(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Long Handle, Black for Overcoat

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of 100320-0005

  • Product Model
    Brush for Oil Based Coating
  • Raw Material (Hair)
    Goat Hair
  • Bristle Length(mm)
    28
  • Brush Standard and Size(No.)
    5
  • Details Model
    Brush for the Highest Grade Coating/Paint
  • Thickness(mm)
    11
  • Bristle Color
    Black
  • Details Of Bristles Material
    Goat Hair (Yano)
  • Model
    Long handle
  • Internal capacity
    1 pc.
Part Number
100320-0005
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Internal capacity

271,478 VND

1 Piece(s) 7 Day(s) or more 1 pc.

Basic Specifications

  • Product Model
    Brush for Oil Based Coating
  • Raw Material (Hair)
    Goat Hair
  • Bristle Length(mm)
    28
  • Brush Standard and Size(No.)
    5
  • Details Model
    Brush for the Highest Grade Coating/Paint
  • Thickness(mm)
    11
  • Bristle Color
    Black
  • Details Of Bristles Material
    Goat Hair (Yano)
  • Model
    Long handle
  • Internal capacity
    1 pc.

Product Description

Best-selling paint brush that has gained the trust and endorsement of professionals with high standards.

Specifications of 100320-0005

  • Product Model
    Brush for Oil Based Coating
  • Raw Material (Hair)
    Goat Hair
  • Bristle Length(mm)
    28
  • Brush Standard and Size(No.)
    5
  • Details Model
    Brush for the Highest Grade Coating/Paint
  • Thickness(mm)
    11
  • Bristle Color
    Black
  • Details Of Bristles Material
    Goat Hair (Yano)
  • Model
    Long handle
  • Internal capacity
    1 pc.
Part Number
100320-0005
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Internal capacity

271,478 VND

1 Piece(s) 7 Day(s) or more 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1