(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Screwdriver Bit One-Sided

Screwdriver Bit One-Sided

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

Catalogmục lục

  • Order Qty :
  • From :
    36,000 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TB16-2-65H
TB16-2-100H
TB16-2-150H
TBM16-2-65H
TBM16-2-100H
TBM16-2-150H
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall Length
(mm)
Presence of magnet at the blade tip Shaft Diameter
(mm)
JAN Code Trusco Code Mass

91,811 VND

1 Piece(s) 9 Day(s) 65 NA 4.5 4989999240566 437-3707 11g

102,538 VND

1 Piece(s) 9 Day(s) 100 NA 4.5 4989999240573 437-3715 18g

111,658 VND

1 Piece(s) 10 Day(s) 150 NA 4.5 4989999240580 437-3723 31g

36,000 VND

1 Piece(s) 9 Day(s) 65 Available - 4989999240597 437-3731 11g

44,000 VND

1 Piece(s) 9 Day(s) 100 Available - 4989999240603 437-3740 18g

115,916 VND

1 Piece(s) 10 Day(s) 150 Available - 4989999240610 437-3758 31g

Basic Specifications

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Whether there is a double-end function
    NA
  • Hardness
    H
  • Number Contained In A Packet(pc.)
    10

Product Description

Original special alloy is used to deliver excellent durability. It has been manufactured with strict dimensional accuracy according to the JIS standard and JCIS standard, achieving outstanding fitting with screws.

Part Number
TB16-2-65H
TB16-2-100H
TB16-2-150H
TBM16-2-65H
TBM16-2-100H
TBM16-2-150H
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall Length
(mm)
Presence of magnet at the blade tip Shaft Diameter
(mm)
JAN Code Trusco Code Mass

91,811 VND

1 Piece(s) 9 Day(s) 65 NA 4.5 4989999240566 437-3707 11g

102,538 VND

1 Piece(s) 9 Day(s) 100 NA 4.5 4989999240573 437-3715 18g

111,658 VND

1 Piece(s) 10 Day(s) 150 NA 4.5 4989999240580 437-3723 31g

36,000 VND

1 Piece(s) 9 Day(s) 65 Available - 4989999240597 437-3731 11g

44,000 VND

1 Piece(s) 9 Day(s) 100 Available - 4989999240603 437-3740 18g

115,916 VND

1 Piece(s) 10 Day(s) 150 Available - 4989999240610 437-3758 31g

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1