(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
"Micro Double-Ended Hammer" (Mini Type)

"Micro Double-Ended Hammer" (Mini Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

Catalogmục lục

  • Order Qty :
  • From :
    194,000 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Double-ended hammer
  • Head (diameter)(mm)
    12
  • Head (length)(mm)
    56
  • Overall Length(mm)
    180
  • Head material
    Carbon Steel / Nylon / Brass
  • Handle material
    Polypropylene (PP) / Elastomer Resin
  • Features
    The steel core has 3 times more endurance than wooden ones. The inner part of the head is made from completely hardened special steel, giving it exceptionally improved durability. Body is integrally molded from shock resistant plastic. Hammer head is securely attached.

Product Description

Achieves durability 3 times that of a wooden handle using steel core material. The inner part of the head is made from fully hardened special steel, giving it exceptionally improved durability. Body is integrally molded using shock resistant plastic. You can relax, knowing the hammer head will not come off.

Loading...Tải…

Product Specifications

Features

●Integral molding of plastic into special steel and safe without coming off the head.
●Handle is elastomer plastic and easy to use.

Specification

●Head Diameter(mm):12
●Head Length(mm):56
●Total Length(mm):180
●SPQ(set):10

Materials

●Handle: Polypropylene + Elastomer Plastic
Close

Comparison list