(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hex wrench (inch size) - L-shape

Hex wrench (inch size) - L-shape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

Catalogmục lục

  • Order Qty :
  • From :
    416,000 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TRRI-9S
TRRI-13S
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width across flat dimension
(Inch)
Set Content
(mm)
Set Content
(piece)
Mass
(g/Set)
JAN Code Trusco Code Mass
(g)

416,000 VND

1 Piece(s) 9 Day(s) 1/4 / 1/8 / 3/8 / 3/16 / 3/32 / 5/16 / 5/32 / 5/64 / 7/32 5/64、3/32、1/8、5/32、3/16、7/32、1/4、5/16、3/8 9 351 4989999268935 445-6149 351

486,000 VND

1 Piece(s) 9 Day(s) 0.05 / 1/4 / 1/8 / 1/16 / 3/8 / 3/16 / 3/32 / 5/16 / 5/32 / 5/64 / 7/32 / 7/64 / 9/64 0.05、1/16、5/64、3/32、7/64、1/8、9/64、5/32、3/16、7/32、1/4、5/16、3/8 13 390 4989999268812 445-6025 390

Basic Specifications

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Single Product/Set Classification
    Set Product
  • Features
    Double-end chamfering makes it easy to insert into the hexagonal hole. Stable quality is provided by excellent heat treatment. The surface is black oxide finished. The material is chrome vanadium steel. The holder rotates, and it is easy to store and take out various sizes of wrenches.
  • Accessory
    Holder

Product Description

Both ends are chamfered which makes it easy to insert into hex sockets. Stable quality is provided by excellent heat treatment. The surface features a black oxide finish. Made from chrome vanadium steel. Holder can be rotated to enable each differently sized wrench to be taken out and put back easily.

Part Number
TRRI-9S
TRRI-13S
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width across flat dimension
(Inch)
Set Content
(mm)
Set Content
(piece)
Mass
(g/Set)
JAN Code Trusco Code Mass
(g)

416,000 VND

1 Piece(s) 9 Day(s) 1/4 / 1/8 / 3/8 / 3/16 / 3/32 / 5/16 / 5/32 / 5/64 / 7/32 5/64、3/32、1/8、5/32、3/16、7/32、1/4、5/16、3/8 9 351 4989999268935 445-6149 351

486,000 VND

1 Piece(s) 9 Day(s) 0.05 / 1/4 / 1/8 / 1/16 / 3/8 / 3/16 / 3/32 / 5/16 / 5/32 / 5/64 / 7/32 / 7/64 / 9/64 0.05、1/16、5/64、3/32、7/64、1/8、9/64、5/32、3/16、7/32、1/4、5/16、3/8 13 390 4989999268812 445-6025 390

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●By chamfering both ends, plugging in the hexagon hole is easy.
●Provide stable quality by excellent heat treatment.
●The surface is black dye.
●The holder rotates, making it easy to put in and out wrenches of various sizes.

Specification

●SPQ(set):6

Materials

●Chrome Vanadium Steel(Cr-V)

Accessories

●Holder