(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
"Curved Jaw-Type Locking Pliers" (with Wire Cutter)

"Curved Jaw-Type Locking Pliers" (with Wire Cutter)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      368,995VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Curved jaws with teeth capable of securely fixing pipes, etc. Can be used as a wire cutter.

Part Number
100WR
130WR
175WR
250WR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaximum Tightening Width
(mm)
Overall Length
(mm)
Width
(mm)
Depth
(mm)
JAN Code Trusco Code Mass
(g)

368,995 VND

1 Piece(s) 9 Day(s) 2611035124989433506357453-575890

388,066 VND

1 Piece(s) 9 Day(s) 3214042144989433506364453-5766155

554,101 VND

1 Piece(s) 9 Day(s) 4118053184989433506371453-5821325

732,780 VND

1 Piece(s) 9 Day(s) 5722067204989433506388453-5880500

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Features Curved jaws with teeth capable of securely fixing pipes, etc. Can be used as a wire cutter.