(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SA Grindstone

SA Grindstone
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      703,461VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Adopts a single crystal SA abrasive unlikely to be crushed and high-performance binding agent V35.

 
Part Number
1000E40010
1000E40020
1000E40030
1000E40040
1000E40050
1000E40060
1000E40070
1000E40090
1000E40120
1000E40130
1000E40140
1000E40150
1000E40160
1000E40170
1000E40180
1000E40190
1000E40200
1000E40210
1000E40220
1000E40230
1000E40240
1000E40270
1000E40290
1000E40300
1000E40310
1000E40320
1000E40330
1000E40340
1000E40350
1000E40370
1000E40380
1000E40390
1000E40400
1000E40410
1000E40430
1000E40440
1000E40450
1000E40460
1000E40480
1000E40490
1000E40500
1000E40570
1000E40590
1000E40600
1000E40610
1000E40630
1000E40690
1000E40700
1000E40710
1000E40720
1000E40730
1000E40740
1000E40790
1000E40800
1000E40810
1000E40820
1000E40830
1000E40840
1000E40850
1000E40860
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngParticle Size
(#)
Outer Diameter
(mm)
Thickness
(mm)
Hole Diameter
(mm)
Hardness Maximum operating rotation speed
(m/s)

703,461 VND

1 Piece(s) 7 Day(s) or more 601806.431.75J40

703,461 VND

1 Piece(s) 9 Day(s) 601806.431.75K40

703,461 VND

1 Piece(s) 9 Day(s) 801806.431.75J40

703,461 VND

1 Piece(s) 9 Day(s) 801806.431.75K40

703,461 VND

1 Piece(s) 7 Day(s) or more 1001806.431.75K40

703,461 VND

1 Piece(s) 9 Day(s) 1201806.431.75J40

703,461 VND

1 Piece(s) 9 Day(s) 1201806.431.75K40

758,443 VND

1 Piece(s) 6 Day(s) or more 1801806.431.75J40

703,461 VND

1 Piece(s) 7 Day(s) or more 601801031.75K40

703,461 VND

1 Piece(s) 9 Day(s) 461801331.75H40

703,461 VND

1 Piece(s) 9 Day(s) 461801331.75I40

703,461 VND

1 Piece(s) 10 Day(s) or more 461801331.75J40

703,461 VND

1 Piece(s) 9 Day(s) 461801331.75K40

703,461 VND

1 Piece(s) 9 Day(s) 601801331.75H40

703,461 VND

1 Piece(s) 9 Day(s) 601801331.75I40

703,461 VND

1 Piece(s) 9 Day(s) 601801331.75J40

703,461 VND

1 Piece(s) 9 Day(s) 601801331.75K40

703,461 VND

1 Piece(s) 9 Day(s) 801801331.75H40

703,461 VND

1 Piece(s) 9 Day(s) 801801331.75I40

703,461 VND

1 Piece(s) 9 Day(s) 801801331.75J40

703,461 VND

1 Piece(s) 9 Day(s) 801801331.75K40

873,981 VND

1 Piece(s) 9 Day(s) 462051331.75J40

873,981 VND

1 Piece(s) 9 Day(s) 602051331.75I40

873,981 VND

1 Piece(s) 9 Day(s) or more 602051331.75J40

873,981 VND

1 Piece(s) 9 Day(s) 602051331.75K40

873,981 VND

1 Piece(s) 9 Day(s) or more 802051331.75J40

902,923 VND

1 Piece(s) 9 Day(s) 802051331.75K40

972,390 VND

1 Piece(s) 9 Day(s) 462051931.75J40

972,390 VND

1 Piece(s) 7 Day(s) or more 462051931.75K40

972,390 VND

1 Piece(s) 9 Day(s) 602051931.75I40

972,390 VND

1 Piece(s) 9 Day(s) 602051931.75J40

972,390 VND

1 Piece(s) 9 Day(s) or more 602051931.75K40

972,390 VND

1 Piece(s) 9 Day(s) 802051931.75H40

972,390 VND

1 Piece(s) 9 Day(s) 802051931.75I40

972,390 VND

1 Piece(s) 9 Day(s) 802051931.75K40

972,390 VND

1 Piece(s) 9 Day(s) 462051950.8H40

972,390 VND

1 Piece(s) 6 Day(s) or more 462051950.8I40

972,390 VND

1 Piece(s) 9 Day(s) 462051950.8J40

972,390 VND

1 Piece(s) 9 Day(s) 602051950.8H40

972,390 VND

1 Piece(s) 9 Day(s) 602051950.8I40

972,390 VND

1 Piece(s) 9 Day(s) or more 602051950.8J40

2,724,564 VND

1 Piece(s) 9 Day(s) 463053276.2H33

2,724,564 VND

1 Piece(s) 9 Day(s) 463053276.2J33

2,724,564 VND

1 Piece(s) 9 Day(s) 603053276.2I33

2,724,564 VND

1 Piece(s) 9 Day(s) 603053276.2J33

2,724,564 VND

1 Piece(s) 6 Day(s) or more 4630532127J33

3,174,492 VND

1 Piece(s) 9 Day(s) 4630538127H33

3,174,492 VND

1 Piece(s) 9 Day(s) 4630538127I33

3,174,492 VND

1 Piece(s) 9 Day(s) or more 4630538127J33

3,174,492 VND

1 Piece(s) 9 Day(s) 6030538127H33

3,174,492 VND

1 Piece(s) 9 Day(s) or more 6030538127I33

3,174,492 VND

1 Piece(s) 9 Day(s) 6030538127J33

4,499,280 VND

1 Piece(s) 9 Day(s) 463553876.2I33

4,499,280 VND

1 Piece(s) 9 Day(s) 4635538127H33

4,499,280 VND

1 Piece(s) 9 Day(s) 4635538127I33

4,499,280 VND

1 Piece(s) 9 Day(s) 4635538127J33

4,499,280 VND

1 Piece(s) 7 Day(s) or more 4635538127K33

4,499,280 VND

1 Piece(s) 9 Day(s) 6035538127H33

4,499,280 VND

1 Piece(s) 7 Day(s) or more 6035538127I33

4,499,280 VND

1 Piece(s) 9 Day(s) 6035538127J33

Loading...Tải…

Basic InformationThông tin cơ bản

Shape Flat (no. 1) Abrasive material SA Binding Agent V35
Application Use this for high-precision cutting or high-efficiency cutting of stainless steel or high-hardness hard-to-cut material such as SUS300-series (austenitic), SKH, SUH, etc. Tool Used For Grinder Configuration Number 1