(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Holder for Phoenix Head Replaceable Type Drill TEZD-ML

Holder for Phoenix Head Replaceable Type Drill TEZD-ML
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      8,667,661VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a tool with excellent abrasion resistance.

Part Number
TEZD1400S16ML
TEZD1500S20ML
TEZD1600S20ML
TEZD1700S20ML
TEZD1800S20ML
TEZD1900S25ML
TEZD2000S25ML
TEZD2100S25ML
TEZD2200S25ML
TEZD2300S25ML
TEZD2400S32ML
TEZD2500S32ML
TEZD2600S32ML
TEZD2700S32ML
TEZD2800S32ML
TEZD2900S32ML
TEZD3000S32ML
TEZD3200S32ML
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngHole diameter (drill diameter) D
(mm)

8,667,661 VND

1 Piece(s) 7 Day(s) or more 14

9,233,230 VND

1 Piece(s) 8 Day(s) or more 15

9,233,230 VND

1 Piece(s) 6 Day(s) or more 16

9,233,230 VND

1 Piece(s) 7 Day(s) or more 17

9,233,230 VND

1 Piece(s) 8 Day(s) or more 18

10,175,516 VND

1 Piece(s) 6 Day(s) or more 19

10,175,516 VND

1 Piece(s) 7 Day(s) or more 20

10,175,516 VND

1 Piece(s) 8 Day(s) or more 21

10,175,516 VND

1 Piece(s) 8 Day(s) or more 22

10,175,516 VND

1 Piece(s) 7 Day(s) or more 23

10,741,085 VND

1 Piece(s) 6 Day(s) or more 24

10,741,085 VND

1 Piece(s) 8 Day(s) or more 25

10,741,085 VND

1 Piece(s) 8 Day(s) or more 26

10,741,085 VND

1 Piece(s) 8 Day(s) or more 27

10,741,085 VND

1 Piece(s) 8 Day(s) or more 28

10,741,085 VND

1 Piece(s) 7 Day(s) or more 29

10,741,085 VND

1 Piece(s) 7 Day(s) or more 30

11,353,670 VND

1 Piece(s) 8 Day(s) or more 32

Loading...Tải…

  1. 1