(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (ICT) 24/2/2025. We apologize for the inconvenience.
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Cushion Drill (for Iron Working)

Cushion Drill (for Iron Working)

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      91,080VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---
My Components
  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---
My Components
  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---
Similar ProductsSimilar Products
  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---
Product DetailProduct Detail

Product Description

Drill for various drilling work on iron, light metals, synthetic resins, and wood, as well as for tap drilling.
[Features]
· Has a resin cushioning ring to suppress run-out.
· Drills for electric drills that are color-coded by size for easy identification.
· The cutting edge and shaft are integrally molded and the drill does not come out.
· X thinning, center punch not required
· High-hardness steel (HSS) doesn't lose its cutting power.
[Applications]
· For various hole drilling work on buildings, facilities, iron, light metals, synthetic resins and wood, as well as for tap drilling.

Features

●Resin ring prevents core swing, backlash and achieves accurate hole drilling.
●Core swing is drastically reduced, high speed drilling is possible.

Usage

●Work Material: Iron, Light Metal, Synthetic Resin, Wood.

Specification

●SPQ(piece):10

Materials

●High Speed Steel(HSS)
Part Number
AMD20
AMD25
AMD28
AMD30
AMD32
AMD33
AMD34
AMD35
AMD36
AMD37
AMD38
AMD40
AMD42
AMD43
AMD45
AMD48
AMD50
AMD52
AMD55
AMD60
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngØd
(mm)
l
(mm)
Groove Length
(mm)
Overall Length
(mm)
JAN Code

102,125 VND

1 Piece(s) 9 Day(s) 2.03224824907587600011

91,080 VND

1 Piece(s) 9 Day(s) 2.54030904907587600028

103,917 VND

1 Piece(s) 9 Day(s) 2.84433944907587600035

197,800 VND

1 Piece(s) 9 Day(s) 3.04433944907587600042

111,084 VND

1 Piece(s) 9 Day(s) 3.24836984907587600059

99,330 VND

1 Piece(s) 9 Day(s) 3.34836984907587600066

111,084 VND

1 Piece(s) 9 Day(s) 3.453391034907587600172

111,084 VND

1 Piece(s) 9 Day(s) 3.553391034907587600073

119,325 VND

1 Piece(s) 9 Day(s) 3.653391034907587600189

119,325 VND

1 Piece(s) 9 Day(s) 3.753391034907587600080

119,325 VND

1 Piece(s) 9 Day(s) 3.858431084907587600097

213,567 VND

1 Piece(s) 9 Day(s) 4.058431084907587600103

123,750 VND

1 Piece(s) 9 Day(s) 4.258431084907587600110

137,959 VND

1 Piece(s) 9 Day(s) 4.358471084907587600196

137,959 VND

1 Piece(s) 9 Day(s) 4.563471144907587600127

137,959 VND

1 Piece(s) 9 Day(s) 4.869521204907587600134

127,380 VND

1 Piece(s) 9 Day(s) 5.069521204907587600141

145,842 VND

1 Piece(s) 9 Day(s) 5.269521204907587600202

203,892 VND

1 Piece(s) 9 Day(s) 5.576571274907587600158

203,892 VND

1 Piece(s) 9 Day(s) 6.076571274907587600165
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngØd
(mm)
l
(mm)
Groove Length
(mm)
Overall Length
(mm)
JAN Code

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Opposite Side(mm) 6.35 Application For various drilling work on iron, light metals, synthetic resins and wood, as well as for tap drilling. Sharpness is maintained with HSS steel. Mount Size(mm) 165×35
Close

Comparison list