(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MA20S 3/8X55 Side magnet socket bit

MA20S 3/8X55 Side magnet socket bit

You can add up to 6 items to the comparison list.

Loading...Tải…

Details

Specifications of MA20S3855

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    3/8″(9.6)
  • Overall Length(mm)
    55
  • Shaft measurements(mm)
    16
  • Depth(mm)
    20
  • JAN Code
    4907587334152
  • Features
    Hex screw socket bit. Retains screws using the side magnet, preventing them from falling out.
Part Number
MA20S3855
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

437,525 VND

1 Piece(s) 9 Day(s)

Basic Specifications

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    3/8″(9.6)
  • Overall Length(mm)
    55
  • Shaft measurements(mm)
    16
  • Depth(mm)
    20
  • JAN Code
    4907587334152
  • Features
    Hex screw socket bit. Retains screws using the side magnet, preventing them from falling out.

Product Description

Hex screw socket bit. Retains screws using side magnets to prevent them from falling out.

Specifications of MA20S3855

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    3/8″(9.6)
  • Overall Length(mm)
    55
  • Shaft measurements(mm)
    16
  • Depth(mm)
    20
  • JAN Code
    4907587334152
  • Features
    Hex screw socket bit. Retains screws using the side magnet, preventing them from falling out.
Part Number
MA20S3855
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

437,525 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●We realize stable quality and low cost with large volume lot production.

Specification

●Blade Edge:Opposite Side 3/8 inch
●L(mm):55
●Outer Diameter(mm):16.0
●Hardness:-