(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Extra Hard Bit 5 Piece Set【5 Pieces Per Package】

Extra Hard Bit 5 Piece Set

You can add up to 6 items to the comparison list.

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of BW37

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    110
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • Description
    (+)2X110
  • Heat treatment classification
    X
  • JAN Code
    4907587356598
  • Size(mm)
    140X70X23
Part Number
BW37
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng

264,809 VND

10 Pack(s)

5 Pieces Per Package

9 Day(s)

Basic Specifications

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    110
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • Description
    (+)2X110
  • Heat treatment classification
    X
  • JAN Code
    4907587356598
  • Size(mm)
    140X70X23

Product Description

Hard screw compatible bit.
[Features]
・ The ideal hardness of 62 HRC, suitable for stainless steel screws and board screws
[Applications]
・ Ideal for hard threads such as coarse threads, board screws, and stainless steel screws

Specifications of BW37

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    110
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • Description
    (+)2X110
  • Heat treatment classification
    X
  • JAN Code
    4907587356598
  • Size(mm)
    140X70X23
Part Number
BW37
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng

264,809 VND

10 Pack(s)

5 Pieces Per Package

9 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1