(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Industrial B Type Bit No.BT43 Torsion Bit

Industrial B Type Bit No.BT43 Torsion Bit

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    61,275 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BT43235100H
BT4323575H
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall Length
(mm)
JAN Code

76,325 VND

10 Piece(s) 9 Day(s) 100 4907587328557

61,275 VND

10 Piece(s) 9 Day(s) 75 4907587328540

Basic Specifications

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    Available
  • Size φ(mm)
    3.5
  • Heat treatment classification
    H
  • Features
    Even if one side breaks, it can be reversed and used. For soft joints of wood screws, etc.

Product Description

Even if one side breaks, it can be reversed and used. For soft joints of wood screws, etc.

Part Number
BT43235100H
BT4323575H
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall Length
(mm)
JAN Code

76,325 VND

10 Piece(s) 9 Day(s) 100 4907587328557

61,275 VND

10 Piece(s) 9 Day(s) 75 4907587328540

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1