(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Industrial B Type Bit B43H/B43B

Industrial B Type Bit B43H/B43B

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    29,742 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B43B2100
B43B2150
B43B250
B43B275
B43H2100H
B43H2150H
B43H275H
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall Length
(mm)
Heat treatment classification JAN Code

38,700 VND

10 Piece(s) 9 Day(s) 100 S 4907587328878

53,750 VND

10 Piece(s) 9 Day(s) 150 S 4907587328885

29,742 VND

10 Piece(s) 9 Day(s) 50 S 4907587328854

122,909 VND

10 Piece(s) 9 Day(s) 75 S 4907587328861

59,484 VND

10 Piece(s) 9 Day(s) 100 H 4907587328823

78,475 VND

10 Piece(s) 9 Day(s) 150 H 4907587328830

50,525 VND

10 Piece(s) 9 Day(s) 75 H 4907587328816

Basic Specifications

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    Available
  • Features
    Even if one side breaks, it can be reversed and used. Reinforced blade tip suitable for tapping work.

Product Description

Even if one side breaks, it can be reversed and used. Reinforced blade tip suitable for tapping work.

Part Number
B43B2100
B43B2150
B43B250
B43B275
B43H2100H
B43H2150H
B43H275H
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall Length
(mm)
Heat treatment classification JAN Code

38,700 VND

10 Piece(s) 9 Day(s) 100 S 4907587328878

53,750 VND

10 Piece(s) 9 Day(s) 150 S 4907587328885

29,742 VND

10 Piece(s) 9 Day(s) 50 S 4907587328854

122,909 VND

10 Piece(s) 9 Day(s) 75 S 4907587328861

59,484 VND

10 Piece(s) 9 Day(s) 100 H 4907587328823

78,475 VND

10 Piece(s) 9 Day(s) 150 H 4907587328830

50,525 VND

10 Piece(s) 9 Day(s) 75 H 4907587328816

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●We realize stable quality and low cost with large volume lot production.
●Original special alloy steel is used.
●By quality control, there is a long track record in the industrial world where severe work in harsh conditions is required as a strong bit to

Specification

●Q'ty Per Pack(piece):10
●Blade Edge:y2
●Shank Diameter: 6.35mm