(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
This is standard price, please register to see the actual price
Capacity Screw Dimension(mm) | 2.5–3.0 | Chuck method | Bit Stop-Ball Type |
---|---|---|---|
Bit Socket(mm) | 5 | Operating Air Pressure(Mpa) | 0.6 |
Number of load-free rotations(rpm) | 1,700 | Air Consumption Amount(m³/min) | 0.35 |
Ventilation | Rear | Overall Length(mm) | 243 |
JAN Code | 4907587305237 | Capability (Nomal Thread)(mm) | 2.5–3.0 |
Starting | Push Activation | Hose fitting | Rc 1/8 |
Show MoreXem thêm | |||
Weight(g) | 860 | Accessory | Bit (B36 (+)2 x 70H) |
Practical Torque Range(N▪m) | 0.7–1.2 | Application Air Hose Inner Diameter(mm) | 6.35 |
Specifications | Torque Spring w/ Sound Suppression Device | - | - |
Show LessHiện ít hơn |
Japanese Only
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
Capacity Screw Dimension(mm) | 2.5–3.0 | Chuck method | Bit Stop-Ball Type |
---|---|---|---|
Bit Socket(mm) | 5 | Operating Air Pressure(Mpa) | 0.6 |
Number of load-free rotations(rpm) | 1,700 | Air Consumption Amount(m³/min) | 0.35 |
Ventilation | Rear | Overall Length(mm) | 243 |
JAN Code | 4907587305237 | Capability (Nomal Thread)(mm) | 2.5–3.0 |
Starting | Push Activation | Hose fitting | Rc 1/8 |
Show MoreXem thêm | |||
Weight(g) | 860 | Accessory | Bit (B36 (+)2 x 70H) |
Practical Torque Range(N▪m) | 0.7–1.2 | Application Air Hose Inner Diameter(mm) | 6.35 |
Specifications | Torque Spring w/ Sound Suppression Device | - | - |
Show LessHiện ít hơn |
This is standard price, please register to see the actual price
Capacity Screw Dimension(mm) | 2.5–3.0 | Chuck method | Bit Stop-Ball Type |
---|---|---|---|
Bit Socket(mm) | 5 | Operating Air Pressure(Mpa) | 0.6 |
Number of load-free rotations(rpm) | 1,700 | Air Consumption Amount(m³/min) | 0.35 |
Ventilation | Rear | Overall Length(mm) | 243 |
JAN Code | 4907587305237 | Capability (Nomal Thread)(mm) | 2.5–3.0 |
Starting | Push Activation | Hose fitting | Rc 1/8 |
Show MoreXem thêm | |||
Weight(g) | 860 | Accessory | Bit (B36 (+)2 x 70H) |
Practical Torque Range(N▪m) | 0.7–1.2 | Application Air Hose Inner Diameter(mm) | 6.35 |
Specifications | Torque Spring w/ Sound Suppression Device | - | - |
Show LessHiện ít hơn |
[Features]
· Bit stop-ball type.
· With push start / silencer device / rear exhaust.
· Torque Spring
This is standard price, please register to see the actual price
Capacity Screw Dimension(mm) | 2.5–3.0 | Chuck method | Bit Stop-Ball Type |
---|---|---|---|
Bit Socket(mm) | 5 | Operating Air Pressure(Mpa) | 0.6 |
Number of load-free rotations(rpm) | 1,700 | Air Consumption Amount(m³/min) | 0.35 |
Ventilation | Rear | Overall Length(mm) | 243 |
JAN Code | 4907587305237 | Capability (Nomal Thread)(mm) | 2.5–3.0 |
Starting | Push Activation | Hose fitting | Rc 1/8 |
Show MoreXem thêm | |||
Weight(g) | 860 | Accessory | Bit (B36 (+)2 x 70H) |
Practical Torque Range(N▪m) | 0.7–1.2 | Application Air Hose Inner Diameter(mm) | 6.35 |
Specifications | Torque Spring w/ Sound Suppression Device | - | - |
Show LessHiện ít hơn |
Japanese Only
This is standard price, please register to see the actual price
Capacity Screw Dimension(mm) | 2.5–3.0 | Chuck method | Bit Stop-Ball Type |
---|---|---|---|
Bit Socket(mm) | 5 | Operating Air Pressure(Mpa) | 0.6 |
Number of load-free rotations(rpm) | 1,700 | Air Consumption Amount(m³/min) | 0.35 |
Ventilation | Rear | Overall Length(mm) | 243 |
JAN Code | 4907587305237 | Capability (Nomal Thread)(mm) | 2.5–3.0 |
Starting | Push Activation | Hose fitting | Rc 1/8 |
Show MoreXem thêm | |||
Weight(g) | 860 | Accessory | Bit (B36 (+)2 x 70H) |
Practical Torque Range(N▪m) | 0.7–1.2 | Application Air Hose Inner Diameter(mm) | 6.35 |
Specifications | Torque Spring w/ Sound Suppression Device | - | - |
Show LessHiện ít hơn |
Capacity Screw Dimension(mm) | 2.5–3.0 | Chuck method | Bit Stop-Ball Type | Bit Socket(mm) | 5 |
---|---|---|---|---|---|
Operating Air Pressure(Mpa) | 0.6 | Number of load-free rotations(rpm) | 1,700 | Air Consumption Amount(m³/min) | 0.35 |
Ventilation | Rear | Overall Length(mm) | 243 | JAN Code | 4907587305237 |
Capability (Nomal Thread)(mm) | 2.5–3.0 | Starting | Push Activation | Hose fitting | Rc 1/8 |
Weight(g) | 860 | Accessory | Bit (B36 (+)2 x 70H) | Practical Torque Range(N▪m) | 0.7–1.2 |
Application Air Hose Inner Diameter(mm) | 6.35 | Specifications | Torque Spring w/ Sound Suppression Device |
Please check the type/dimensions/specifications of the part GTS5TFG in the Decelerating Torque Control Air Driver GTS5TFG series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần GTS5TFG trong chuỗi Decelerating Torque Control Air Driver GTS5TFG.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy