(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Steel Frame Precision Measurement Instrument【5 Pieces Per Package】

Steel Frame Precision Measurement Instrument
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      9,224,750VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Gauges useful for steel frame performance evaluation are organized in a compact storage case. An extremely handy portable type. Useful for improving work efficiency and for preventing loss of equipment/tools.

 
Part Number
97575
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàng

9,224,750 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

4 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Number of Sets Set of 5 Main Body Size(mm) 234×195×40 Mass(g) 870
Set Contents (1) Bevel Angle Measurement Gage: 9 Piece Set (30° to 50°) Every 2.5° Set Contents (2) Route Gap Measurement Gauge 9 Set (4-12 mm) Set Contents (3) Welding gauge A
Set Contents (4) Taper Gauge No.700 A 1-15 mm Set Contents (5) Undercut Gauge

Please check the type/dimensions/specifications of the part 97575 in the Steel Frame Precision Measurement Instrument series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 97575 trong chuỗi Steel Frame Precision Measurement Instrument.