(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hydraulic multiple-action link clamp

Hydraulic multiple-action link clamp
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      12,449,398VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Low pressure (1.5-7 MPa), high power, compact

 
Part Number
LCDA0360-C
LCDA0360-L
LCDA0360-R
LCDA0400-C
LCDA0400-L
LCDA0400-R
LCDA0480-C
LCDA0480-L
LCDA0480-R
LCDA0550-C
LCDA0550-L
LCDA0550-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder capacity when no symbol is selected
(cm3)
Lock Cylinder Area
(c㎡)
Full stroke
(mm)
Lock Stroke
(mm)
Lever direction Long stroke Mass
(kg)
F E D C B A G H L J K Nx Ny M R S T U W V Q Chamfer 1 X Y Z AA Chamfer 2 AG AC AE AB AD CA
(mm)

12,449,398 VND

1 Piece(s) 22 Day(s) or more When Locked (8.4), When Released (6.9)4.5218.516Center2.50.6234836404978.52529662031.423.58114.515.527103022.57.5C220111914.5C2.519.647.3574.35M4

12,449,398 VND

1 Piece(s) 22 Day(s) or more When Locked (8.4), When Released (6.9)4.5218.516Left2.50.6234836404978.52529662031.423.58114.515.527103022.57.5C220111914.5C2.519.647.3574.35M4

12,449,398 VND

1 Piece(s) 22 Day(s) or more When Locked (8.4), When Released (6.9)4.5218.516Right2.50.6234836404978.52529662031.423.58114.515.527103022.57.5C220111914.5C2.519.647.3574.35M4

12,535,955 VND

1 Piece(s) 22 Day(s) or more When Locked (10.9), When Released (8.6)5.3120.517.5Center30.7295440455487.52531.57222.534269115.51530.51230.5259C322132116C320.250.2677.76M5

12,535,955 VND

1 Piece(s) 22 Day(s) or more When Locked (10.9), When Released (8.6)5.3120.517.5Left30.7295440455487.52531.57222.534269115.51530.51230.5259C322132116C320.250.2677.76M5

12,535,955 VND

1 Piece(s) 22 Day(s) or more When Locked (10.9), When Released (8.6)5.3120.517.5Right30.7295440455487.52531.57222.534269115.51530.51230.5259C322132116C320.250.2677.76M5

13,163,293 VND

1 Piece(s) 22 Day(s) or more When Locked (16.6), When Released (13)7.0723.520.5Center31.13260485161992835.58125.5403011125.516351434.5299C326132418.5C318.961.2692.46M5

13,163,293 VND

1 Piece(s) 22 Day(s) or more When Locked (16.6), When Released (13)7.0723.520.5Left31.13260485161992835.58125.5403011125.516351434.5299C326132418.5C318.961.2692.46M5

13,163,293 VND

1 Piece(s) 22 Day(s) or more When Locked (16.6), When Released (13)7.0723.520.5Right31.13260485161992835.58125.5403011125.516351434.5299C326132418.5C318.961.2692.46M5

14,183,481 VND

1 Piece(s) 22 Day(s) or more When Locked (25), When Released (19.8)9.622623Center31.63765556069110.5283988304733.512126.813.537.51635.531.511C330162821C319.971.78101.96M6

14,183,481 VND

1 Piece(s) 22 Day(s) or more When Locked (25), When Released (19.8)9.622623Left31.63765556069110.5283988304733.512126.813.537.51635.531.511C330162821C319.971.78101.96M6

14,183,481 VND

1 Piece(s) 22 Day(s) or more When Locked (25), When Released (19.8)9.622623Right31.63765556069110.5283988304733.512126.813.537.51635.531.511C330162821C319.971.78101.96M6

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Lock / Release Port G1/8 Operating Temperature(°C) 0–70 Pressure Resistance(Mpa) 10.5
Max Operating Pressure(Mpa) 7 O-Ring 1BP5 Minimum Operating Pressure(Mpa) 0.5
Piping Method Gasket Type (With G Thread Plug) P 3 JA 3.5
JB 14