(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Switches on and off the air without power source.
[Applications]
· For air operation in accordance with air equipment control or work.
Part Number |
---|
C-50 |
C-50E |
U-4 |
U-4E |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Detailed Type | Connection Model | Number of ports | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
2,722,598 VND | 1 Piece(s) | 6 Day(s) or more | Foot-operated type | Connection screw G1/4 | 2 | 119-6235 | 900 | ||
2,722,598 VND | 1 Piece(s) | 6 Day(s) or more | Foot-operated type | φ6 Tube Fitting | 2 | 213-5418 | 900 | ||
2,307,323 VND | 1 Piece(s) | 9 Day(s) or more | Roller switch type | Connection screw G1/4 | 3 | 119-6227 | 200 | ||
2,307,323 VND | 1 Piece(s) | 8 Day(s) or more | Roller switch type | φ6 Tube Fitting | 3 | 213-5426 | 200 |
Loading...Tải…
Product Classification | Heating / Cooling Equipments | Features | Switches on and off the air without power source. | Use | For air operation in accordance with air equipment control or work. |
---|---|---|---|---|---|
Specifications | Compatible Fluid: Air |