(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Free bulletin board 13 types

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    1,691,198 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Free bulletin board
  • Material (Main Body)
    Tarpaulin
  • Mounting specification
    With magnet/hanging string
  • Display text
    Safety notice board
  • Main Body Material
    Tarpaulin
  • Application
    Outdoor Use
  • Accessory
    Rubber Magnets on Back Side Top, Bottom, Top, Bottom Pipes, Suspension Straps, Top Title Plate, White Plain Paper for Company Name on Bottom
  • Title Plate Size(mm)
    95 X 495 X 0.3 Thickness
  • Company Name Paper Size(mm)
    52.5×297
  • Features 1
    Just put a blank form created on a PC in your pocket.
  • Features 2
    Depending on the location, suspension, rubber magnet adhering, and stand-up display are possible.
  • Amount Of Content
    1 pc.

Product Description

Easy-to-install free notice boards, 4 × A3 landscape sheets.
[Features]
· Simply insert an original format created on a PC to create a notice board.
· A safe notice board made from durable tarpaulin that can be rolled for easy carrying and transport.
· Can be suspended, attached with rubber magnets or displayed on a stand, depending on the installation location.
[Applications]
· Posting of items for communication or confirmation.

Loading...Tải…

Close

Comparison list